Syberia 8 City
SYBERIA, go for low noise, low costs of operation and low weight for distribution in trucks
The SYBERIA 8 City refrigeration unit for trucks does not require its own diesel engine as it is run from the truck's engine. The SYBERIA 8 City is electrically driven by the integrated ECODRIVE power module. This ECODRIVE is in turn hydraulically run from the truck's engine and constantly supplies 400 volt / 50 Hz regardless of the vehicle's engine speed. Full cooling capacity is always available, from idle speed.
Light and compact. More than 10 kW available, with a choice of a single-flow evaporator or a dual-flow evaporator, both extra flat. Note that the Syberia line can also integrate the ECO-DRIVE function to maximize system compactness even more.
BENEFITS
- Weighs only 210 kg.
- High cooling capacity even when truck's engine is operating at idle speed.
- ATP certified by TÜV (German Technical Inspection Association) and Wageningen NL (independent test institute).
- Very quiet: Below PIEK level 60 dB(A) at 100 % capacity.
- Low maintenance costs, no V-belts and no shaft seals, featuring scroll compressors with economizer (fully hermetic).
- Flat, efficient evaporators of 120 mm / 160 mm high.
- Maximum loading capacity.
- High electrical heating capacity, even when defrosting.
- Operated from the driver's cab (standard).
| COOLING CAPACITY | Host Unit | LL3 | LL2D | |
|---|---|---|---|---|
|
Standby - 440V/3/62 Hz
|
0°C/30°C
|
-
|
7950 W
|
7610 W
|
|
-20°C/30°C
|
-
|
3530 W
|
3650 W
|
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
-
|
7090 W
|
6910 W
|
|
-20°C/30°C
|
-
|
3240 W
|
3500 W
|
| HEATING CAPACITY | ||||
|---|---|---|---|---|
|
Standby - 440V/3/62 Hz
|
-
|
7960 W
|
7540 W
|
|
|
Standby - 400V/3/50 Hz
|
-
|
6000 W
|
5680 W
|
| AIRFLOW | ||||
|---|---|---|---|---|
|
400V/3/50Hz
|
-
|
3426 m3/h
|
3739 m3/h
|
| ATP COMPLIANT | ||||
|---|---|---|---|---|
|
-
|
1802A v2
|
1802A v2
|
1802A v2
|
| WEIGHT | ||||
|---|---|---|---|---|
|
-
|
210 kg
|
63 kg
|
58 kg
|
| DIMENSIONS | ||||
|---|---|---|---|---|
|
Height
|
545 mm
|
160 mm
|
160 mm
|
|
|
Width
|
1979 mm
|
2195 mm
|
1050 mm
|
|
|
Depth
|
729 mm
|
700 mm
|
1135 mm
|
| BOX SIZE RECOMMENDATION | ||||
|---|---|---|---|---|
|
+0°C
|
+30°C
|
-
|
62 m3
|
62 m3
|
|
+40°C
|
-
|
48 m3
|
46 m3
|
|
|
-20°C
|
+30°C
|
-
|
44 m3
|
48 m3
|
|
+40°C
|
-
|
35 m3
|
38 m3
|
| SOUND EMISSION | ||
|---|---|---|
|
Sound Power
|
Power Lwa
|
74 dB
|
|
Standby - 400V/3/50 Hz
|
Pressure
|
59 dB
|
|
Piek compliant
|
<60 dB
|
Yes
|
| COMPONENTS | ||
|---|---|---|
|
Compressor
|
Techno
|
Scroll
|
|
Model
|
ZF18
|
|
|
Controls
|
AT 52
|
| REFRIGERANT | ||
|---|---|---|
|
Refrigerant
|
Type
|
R452A
|
|
Charge
|
4.5 kg
|
Light and compact. More than 10 kW available, with a choice of a single-flow evaporator or a dual-flow evaporator, both extra flat. Note that the Syberia line can also integrate the ECO-DRIVE function to maximize system compactness even more.
BENEFITS
- Weighs only 210 kg.
- High cooling capacity even when truck's engine is operating at idle speed.
- ATP certified by TÜV (German Technical Inspection Association) and Wageningen NL (independent test institute).
- Very quiet: Below PIEK level 60 dB(A) at 100 % capacity.
- Low maintenance costs, no V-belts and no shaft seals, featuring scroll compressors with economizer (fully hermetic).
- Flat, efficient evaporators of 120 mm / 160 mm high.
- Maximum loading capacity.
- High electrical heating capacity, even when defrosting.
- Operated from the driver's cab (standard).
| COOLING CAPACITY | Host Unit | LL3 | LL2D | |
|---|---|---|---|---|
|
Standby - 440V/3/62 Hz
|
0°C/30°C
|
-
|
7950 W
|
7610 W
|
|
-20°C/30°C
|
-
|
3530 W
|
3650 W
|
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
-
|
7090 W
|
6910 W
|
|
-20°C/30°C
|
-
|
3240 W
|
3500 W
|
| HEATING CAPACITY | ||||
|---|---|---|---|---|
|
Standby - 440V/3/62 Hz
|
-
|
7960 W
|
7540 W
|
|
|
Standby - 400V/3/50 Hz
|
-
|
6000 W
|
5680 W
|
| AIRFLOW | ||||
|---|---|---|---|---|
|
400V/3/50Hz
|
-
|
3426 m3/h
|
3739 m3/h
|
| ATP COMPLIANT | ||||
|---|---|---|---|---|
|
-
|
1802A v2
|
1802A v2
|
1802A v2
|
| WEIGHT | ||||
|---|---|---|---|---|
|
-
|
210 kg
|
63 kg
|
58 kg
|
| DIMENSIONS | ||||
|---|---|---|---|---|
|
Height
|
545 mm
|
160 mm
|
160 mm
|
|
|
Width
|
1979 mm
|
2195 mm
|
1050 mm
|
|
|
Depth
|
729 mm
|
700 mm
|
1135 mm
|
| BOX SIZE RECOMMENDATION | ||||
|---|---|---|---|---|
|
+0°C
|
+30°C
|
-
|
62 m3
|
62 m3
|
|
+40°C
|
-
|
48 m3
|
46 m3
|
|
|
-20°C
|
+30°C
|
-
|
44 m3
|
48 m3
|
|
+40°C
|
-
|
35 m3
|
38 m3
|
| SOUND EMISSION | ||
|---|---|---|
|
Sound Power
|
Power Lwa
|
74 dB
|
|
Standby - 400V/3/50 Hz
|
Pressure
|
59 dB
|
|
Piek compliant
|
<60 dB
|
Yes
|
| COMPONENTS | ||
|---|---|---|
|
Compressor
|
Techno
|
Scroll
|
|
Model
|
ZF18
|
|
|
Controls
|
AT 52
|
| REFRIGERANT | ||
|---|---|---|
|
Refrigerant
|
Type
|
R452A
|
|
Charge
|
4.5 kg
|