Vector HE 19 Silent

High Efficiency – is the next generation temperature-controlled trailer system. The unit combines experienced technology, like the all-electric architecture of the E-Drive, with new additions designed to significantly improve performance and efficiency

Benefits:

  • Significantly lower fuel consumption
  • Impressive noise reduction
  • Implementation of new APX control system
  • Single, ultra-efficient evaporator fan
  • Reduce operational cost
  • Weight improved
  • Available in multi-temperature and PIEK certified
  • Compatible with the engineless technology

High Efficiency for the Cold Chain

Vector® HE 19 – High Efficiency – is the next generation temperature-controlled trailer system. The unit combines experienced technology, like the all-electric architecture of the E-Drive, with new additions designed to significantly improve performance and efficiency.

Benefits

The new Vector HE 19 unit delivers huge performance advantages for our customers in just about every area*.

  • Improved multi-speed engine design, bringing fuel savings of up to 30 per cent
  • New, Stage V compliant diesel engine with electronic engine control
  • upper airflow management, creating much more efficient cold production
  • Single, ultra-efficient evaporator fan
  • The proven performance of a hermetic compressor and economizer
  • The efficiency of a microchannel heat exchanger condenser
  • Weight improved
  • Noise & vibration improved
  • Controls & HMI improved (New APX control system)
  • Total cost of ownership
  • Multi energy source capability – Flexible Power ready

* Results based on the comparison between the new Vector HE 19 single temperature and the Vector 1950 single temperature. Vector HE 19 standard version emits -3dB(A) in accordance with CE2000-14 vs Vector 1950 standard version – based on external laboratory tests CEVAA.

COOLING CAPACITY Nominal capacity
Diesel - Very High Speed
0°C/30°C
17650 W
-20°C/30°C
9800 W
Diesel - High Speed
0°C/30°C
16980 W
-20°C/30°C
9190 W
Diesel - Low Speed
0°C/30°C
-
-20°C/30°C
-
Standby - 400V/3/50 Hz
0°C/30°C
14880 W
-20°C/30°C
8700 W

HEATING CAPACITY
Diesel
9200 W
Standby
4500 W

AIRFLOW
Diesel
5550 m3/h
400V/3/50Hz
4350 m3/h

ATP COMPLIANT
-
M963 Corr1

WEIGHT
-
840 kg

DIMENSIONS
Height
2227 mm
Width
2050 mm
Depth
430 mm

BOX SIZE RECOMMENDATION
+0°C
+30°C
95 m3
+40°C
95 m3
-20°C
+30°C
95 m3
+40°C
95 m3

SOUND EMISSION
Sound Power
Power Lwa
98 dB
Diesel - High Speed
Pressure
66 dB
Diesel - Low Speed
Pressure
61 dB
Standby - 400V/3/50 Hz
Pressure
59 dB

COMPONENTS
Engine
Displacement
2200 cc
# cylinders
4
Compressor
Techno
Scroll economized
Model
ZF22
Controls
APX

REFRIGERANT
Refrigerant
Type
R452A
Charge
5.5 kg

High Efficiency for the Cold Chain

Vector® HE 19 – High Efficiency – is the next generation temperature-controlled trailer system. The unit combines experienced technology, like the all-electric architecture of the E-Drive, with new additions designed to significantly improve performance and efficiency.

Benefits

The new Vector HE 19 unit delivers huge performance advantages for our customers in just about every area*.

  • Improved multi-speed engine design, bringing fuel savings of up to 30 per cent
  • New, Stage V compliant diesel engine with electronic engine control
  • upper airflow management, creating much more efficient cold production
  • Single, ultra-efficient evaporator fan
  • The proven performance of a hermetic compressor and economizer
  • The efficiency of a microchannel heat exchanger condenser
  • Weight improved
  • Noise & vibration improved
  • Controls & HMI improved (New APX control system)
  • Total cost of ownership
  • Multi energy source capability – Flexible Power ready

* Results based on the comparison between the new Vector HE 19 single temperature and the Vector 1950 single temperature. Vector HE 19 standard version emits -3dB(A) in accordance with CE2000-14 vs Vector 1950 standard version – based on external laboratory tests CEVAA.

COOLING CAPACITY Nominal capacity
Diesel - Very High Speed
0°C/30°C
17650 W
-20°C/30°C
9800 W
Diesel - High Speed
0°C/30°C
16980 W
-20°C/30°C
9190 W
Diesel - Low Speed
0°C/30°C
-
-20°C/30°C
-
Standby - 400V/3/50 Hz
0°C/30°C
14880 W
-20°C/30°C
8700 W

HEATING CAPACITY
Diesel
9200 W
Standby
4500 W

AIRFLOW
Diesel
5550 m3/h
400V/3/50Hz
4350 m3/h

ATP COMPLIANT
-
M963 Corr1

WEIGHT
-
840 kg

DIMENSIONS
Height
2227 mm
Width
2050 mm
Depth
430 mm

BOX SIZE RECOMMENDATION
+0°C
+30°C
95 m3
+40°C
95 m3
-20°C
+30°C
95 m3
+40°C
95 m3

SOUND EMISSION
Sound Power
Power Lwa
98 dB
Diesel - High Speed
Pressure
66 dB
Diesel - Low Speed
Pressure
61 dB
Standby - 400V/3/50 Hz
Pressure
59 dB

COMPONENTS
Engine
Displacement
2200 cc
# cylinders
4
Compressor
Techno
Scroll economized
Model
ZF22
Controls
APX

REFRIGERANT
Refrigerant
Type
R452A
Charge
5.5 kg
Watch the Vector® eCool™ video
E-DRIVE™
Watch the Vector® HE 19 video