Vector® HE 19 Trailer Refrigeration Unit
Precision for Multi-Temperature Cold Chain Operations
Trailer refrigeration unit engineered for intensive, multi-temperature cold chain operations.
Vector HE 19: Multi-Temperature Trailer Refrigeration
Engineered for the future of refrigerated transport, the Vector HE range combines Carrier Transicold technologies designed for temperature-controlled trailer operations.
As a temperature-controlled trailer system, the Vector HE 19 is now available with enhanced versions and new features designed to support trailer refrigeration operations.
Multi-Temperature Trailer Refrigeration for Cold Chain Operations
Designed for refrigerated transport applications
Temperature Control Performance
Designed for a range of climates, delivering temperature control under demanding ambient conditions.
Improved Temperature Distribution
Airflow distribution designed to support temperature consistency across trailer compartments.
Designed for Uptime
Maintenance architecture and E-Drive engineering designed to support operational uptime.
NEW Fuel Optimization Feature
System feature designed to support operational management through the unit's operating system.
Pharmaceutical-Grade Certification
Temperature stability supporting pharmaceutical-grade certification requirements.
Power Source Versatility
E-Drive technology allows operation via Eco-Drive, battery or grid connection.
Multi-Temperature Flexibility
12 standard configurations available, with custom setups available upon request.
NEW R-454A Refrigerant Option
Available with R-454A refrigerant and biofuel compatibility.
Trailer Refrigeration Unit for Demanding Cold Chain Operations
Within the Vector® trailer refrigeration range, the Vector HE 19 is positioned as a trailer refrigeration solution for demanding cold chain operations. Designed for fleets transporting high-value, temperature-sensitive and regulated goods, it supports a range of distribution profiles.
The Vector HE 19 is designed for operators who prioritize operational reliability, regulatory requirements and fleet management objectives. It is suited to intensive multi-temperature applications where service availability and risk management are important to business management.
A trailer refrigeration system designed for multi-temperature applications, operational reliability and cold chain management.
Fuel Management Feature for Vector HE 19
Feature spotlight
Support the operation of your Vector HE 19 with Carrier Transicold's Fuel Management Feature. It combines engine management with real-time monitoring to support operational visibility and system management.
Vector HE 19 at a glance
Technical specifications
Refrigerant and Fuel Compatibility Options
System FeaturesAt Carrier Transicold, our engineers continue to develop refrigeration technologies designed to support evolving industry and regulatory requirements. Our latest developments include biofuel compatibility and the R-454A refrigerant option.
|
Vector HE 19 with R-454A Refrigerant and Biofuel Compatibility
New | Combining Biofuel Compatibility and R-454A Refrigerant
|
Both innovations come together in one unit. The Vector HE combines biofuel compatibility with the R-454A refrigerant while maintaining established operating and maintenance procedures. GWP below 250
|
The E-Drive® technology
All-Electric Architecture
The E-Drive all-electric technology, pioneered over 25 years ago by Carrier Transicold, removes mechanical transmissions found in belt-driven refrigeration systems and converts engine power into electricity through a generator.
Simplified Refrigeration Architecture
Designed with refrigeration circuitry intended to support system operation.
Simplified maintenance
No belt and 17 fewer serviceable parts compared to the Vector 1950.
Temperature Control
Independent capability of heating and cooling to support temperature control.
All-Electric Architecture
Compatible with Vector eCool
The Vector HE 19 is compatible with the Vector eCool, an all-electric trailer refrigeration solution that converts kinetic energy from the trailer axle and braking into electricity stored in a battery pack. Designed for autonomous operation.
Optional accessories
Extend the capabilities of your Vector HE 19 with a range of accessories designed for specific operational needs.
• Data recording & monitoring
• Solar panels & fuel sensors
• Noise reduction kits
• IntelliSet customisation
Browse Accessories →Lynx Fleet
Carrier's connected platform for the cold chain, providing fleet visibility from cab to depot.
• Advanced remote temperature monitoring
• Temperature control
• Maintenance monitoring and operational visibility
Discover Lynx Fleet →BluEdge
Combine the Vector HE 19 with BluEdge maintenance contracts designed to support maintenance planning and equipment availability.
View the full Vector HE 19 range
Vector HE 19 Specifications
| Model | Cooling Capacity (W) | Heating Capacity (W) | Airflow (m3/hr) | Dimensions
(H x W x D) |
Weight (kg) | Refrigerant Charge (kg) | |||
| Road 0°C/+30°C | Road -20°C/+30°C | Standby 0°C/+30°C | Standby -20°C/+30°C | ||||||
| Vector HE 19 | 18120 | 9750 | 15470 | 8640 | 8000 | 5780 | 2227 x 2050 x 430 mm | 805 | 5.5 |
| Vector HE 19 Silent | 18120 | 9750 | 15470 | 8640 | 8000 | 5780 | 2227 x 2050 x 430 mm | 840 | 5.5 |
| Vector HE 19 City | 17710 | 9870 | 13330 | 8020 | 8000 | 4170 | 2227 x 2050 x 430 mm | 860 | 5.5 |
| Vector HE 19 E City | N/A | N/A | 13330 | 8020 | 4500 | 4170 | 2227 x 2050 x 430 mm | 541 | 5.5 |
Vector HE 19 MT Specifications
| Model | Cooling Capacity (W) | Heating Capacity (W) | Airflow (m3/hr) | Dimensions
(H x W x D) |
Weight (kg) | Refrigerant Charge (kg) | |||
| Road 0°C/+30°C | Road -20°C/+30°C | Standby 0°C/+30°C | Standby -20°C/+30°C | ||||||
| Main | 16830 | 9270 | 14890 | 8290 | 8000 | 5780 | 2227 x 2050 x 430 mm | 815 | 7.3 |
| MHS 700 | 7870 | 5250 | 7380 | 4870 | 3300 | 1020 | 2227 x 2050 x 430 mm | 837 | 7.3 |
| MHS 1100 | 10740 | 6700 | 10060 | 6260 | 5400 | 1910 | 2227 x 2050 x 430 mm | 848 | 7.3 |
| MHS 2200 | 13100 | 7660 | 12280 | 7280 | 9600 | 3430 | 2227 x 2050 x 430 mm | 877 | 7.3 |
| MHD 1100 | 11260 | 6460 | 10470 | 6400 | 5400 | 2220 | 2227 x 2050 x 430 mm | 855 | 7.3 |
| MHD 2200 | 15670 | 8880 | 13570 | 8030 | 9600 | 3470 | 2227 x 2050 x 430 mm | 886 | 7.3 |