Hero-Vector-HE-19

Vector® HE 19 Trailer Refrigeration Unit

Precision requires the best of efficiency

High efficiency trailer refrigeration unit engineered for intensive, multi temperature cold chain operations.

Vector_HE_19_closeup

Vector HE 19: High efficiency for the cold chain

Engineered for the future of refrigerated transport, the Vector HE range sets the benchmark in energy efficiency, performance, and environmental responsibility.

As a premium temperature-controlled trailer system, the Vector HE 19 is now available with enhanced versions and new features designed to lower CO₂ emissions and optimize fuel consumption.

Download the White Paper on A2L Refrigerant

High efficiency for the cold chain

Engineered for the future of refrigerated transport

Refrigeration_Blue

Enhanced thermal efficiency

Optimised for all climates, delivering consistent temperature control even under demanding ambient conditions.

Temperature_Blue

Improved temperature homogeneity

Optimised airflow distribution ensures uniform temperature across all compartments of the trailer.

Truck_Blue

Designed for uptime

Reduced service interruptions through simplified maintenance architecture and robust E-Drive engineering.

Chart_Blue

NEW Fuel Optimization Feature

Activate fuel savings instantly with an intelligent fuel efficiency solution embedded directly into the unit's operating system.

Hospital_Healthcare_Blue

Pharmaceutical grade certification

Temperature stability enabling pharmaceutical grade certification for the most demanding cargo requirements.

Electrification_Blue

Power source versatility

E-Drive technology allows operation via Eco Drive, battery, or grid connection: total flexibility.

Check_Blue

Multi-temperature flexibility

12 standard configurations available, with custom setups on request for any cold chain requirement.

CO2-Reduction-A_Blue

NEW Low CO₂ Emissions

Pairing biofuel compatibility with the R-454A low-GWP refrigerant for up to -89% CO₂ emissions vs R-452A.

Vector-HE-19-product-image

The premium high‑efficiency trailer refrigeration unit

Within the Vector® trailer refrigeration range, the Vector HE 19 is positioned as the premium high‑efficiency solution for demanding cold chain operations. Designed for fleets operating at a higher level of performance and reliability, it supports transport of high‑value, temperature‑sensitive, and regulated goods across all distribution profiles.

As the flagship high‑efficiency Vector trailer unit, the Vector HE 19 is selected by operators who prioritize operational consistency, regulatory confidence, and long‑term fleet value. It is particularly suited to intensive multi‑temperature applications where service stability and risk mitigation are critical to business performance.

A premium trailer refrigeration system for fleets that demand high efficiency, long‑term reliability, and strategic cold chain performance.

fuel_pump

Fuel Optimization Feature for Vector HE 19

Feature spotlight

Maximize the efficiency of your Vector HE 19 with Carrier Transicold's Fuel Optimization Feature. It combines intelligent engine management with real-time monitoring, cutting operating costs while lowering your environmental footprint.

Discover the Feature →

Vector HE 19 at a glance

Technical specifications

805 kg
Optimised weight
Up to
8,000 W
Constant heating
As low as
63 dB(A)*
Quiet operation
*at very low speed mode
18,120 W
0°C / 30°C on engine
9,750 W
−20°C / 30°C on engine
Cooling capacity

Lower environmental impact

Sustainability

At Carrier Transicold, our engineers continue to push the boundaries of innovation, delivering sustainable, cost-effective solutions that keep you ahead of evolving environmental regulations. Our latest advancements, including biofuel compatibility and next-generation refrigerant, are designed to help you lower your environmental impact while investing in longterm performance.
Powering the engine | Biofuel
-80%* CO₂ engine emissions
linked to HVO vs. non-road diesel | *Source: ADEME
HVO & B100 biofuel compatibility
Made exclusively from renewable sources, HVO and B100 are low-carbon alternatives to traditional diesel used to power the refrigeration unit. The Vector HE 19 is compatible with EN15940-compliant HVO and available in a version compatible with EN14214-compliant B100 biofuel.
HVO & B100 compatible engine
Stage V compliant
 
Inside the cooling circuit | A2L refrigerant
-89% CO₂ refrigerant emissions
linked to low-GWP refrigerant vs. R-452A
R-454A low-GWP refrigerant
We carefully selected a new low-GWP refrigerant with a dedicated refrigeration design. With a GWP below 250, it fully complies with current F-Gas regulations and delivers up to 89% lower CO₂ emissions compared to R-452A.
F-Gas regulation compliant
GWP below 250
Download the White Paper on our Safety Approach for A2L Refrigerant
Vector_HE_19_portrait

Vector HE 19 Low CO₂ Emissions

New | COMBINING BIOFUEL AND R-454A

Both innovations come together in one unit. The Vector HE 19 Low CO₂ Emissions pairs biofuel compatibility with the R-454A low-GWP refrigerant, delivering the same proven performance and maintenance routines while cutting direct CO₂ emissions on both fronts.

−89%
CO₂ emissions vs. R-452A
GWP below 250

No change to operations

Same performance, fuel efficiency and maintenance routines as the standard Vector HE 19.

F-Gas ready for 2030

Already compliant with upcoming European F-Gas regulation phase-down targets.

Scalable ESG impact

Measurable CO₂ reduction across your entire fleet, contributing to lower total cost of ownership.

First to market

Carrier Transicold was first to bring A2L refrigerant technology to trailer refrigeration in Europe.

Contact an expert
E-drive_technology

The E-Drive® technology

All-electric innovation

The industry-changing E-Drive all-electric technology, pioneered over 25 years ago by Carrier Transicold, removes mechanical transmissions found in belt-driven refrigeration systems, and transforms engine power into electricity through a generator.

Minimum environmental impact

-50% refrigeration leak vs. conventional systems using standard technology.

Simplified maintenance

No belt and 17 serviceable parts removed vs. Vector 1950.

Best-in-class temperature performance

Independent capability of heating and cooling for precise, reliable temperature control.

Learn more

Choose your performance level

The Vector range covers every transport refrigeration requirement, from efficient daily operations to intensive multi-temperature cold chain.

Vector® eCool

Vector® HE 17

Vector® S 15

Vector_eCool_no_cabin

All-electric future

Ready for Vector eCool

The Vector HE 19 is compatible with the Vector eCool, the first all-electric trailer refrigeration solution that converts kinetic energy from the trailer axle and braking into electricity stored in a battery pack. Fully autonomous, zero direct emissions.

Discover the Vector eCool →
Customise your unit

Optional accessories

Extend the capabilities of your Vector HE 19 with a range of accessories designed for specific operational needs.

  Data recording & monitoring

  Solar panels & fuel sensors

  Noise reduction kits

  IntelliSet™ customisation

Browse Accessories →
Connected platform

Lynx™ Fleet

Carrier's connected platform for the cold chain. Full fleet visibility from cab to depot, integrated from day one at no additional hardware cost.

  Advanced remote temperature monitoring

  Accurate temperature control

  Proactive maintenance & uptime

Discover Lynx Fleet →
Service solutions

BluEdge™

Combine the Vector HE 19 with BluEdge maintenance contracts for predictable operating costs and optimised uptime.

Core
Standard support for connected units.
Enhance | Recommended
Preventive maintenance with high remote connectivity.
Elite
Comprehensive coverage including repair or replacement.
Discover BluEdge →
dark blue background over image of trailers at a distribution center dark blue background over image of trailers at a distribution center

Contact us for more information

Contact an expert

View the full Vector HE 19 range

Vector HE 19 Specifications

Model Cooling Capacity (W) Heating Capacity (W) Airflow (m3/hr) Dimensions
(H x W x D)
Weight (kg) Refrigerant Charge (kg)
Road 0°C/+30°C Road -20°C/+30°C Standby 0°C/+30°C Standby -20°C/+30°C +12°C/-30°C
Vector HE 19 18120 9750 15470 8640 8000 5780 2227 x 2050 x 430 mm 805 5.5
Vector HE 19 Silent 18120 9750 15470 8640 8000 5780 2227 x 2050 x 430 mm 840 5.5
Vector HE 19 City 17710 9870 13330 8020 8000 4170 2227 x 2050 x 430 mm 860 5.5
Vector HE 19 E City —— —— 13330 8020 4500 4170 2227 x 2050 x 430 mm 541 5.5

Vector HE 19 MT Specifications

Model Cooling Capacity (W) Heating Capacity (W) Airflow (m3/hr) Dimensions
(H x W x D)
Weight (kg) Refrigerant Charge (kg)
Road 0°C/+30°C Road -20°C/+30°C Standby 0°C/+30°C Standby -20°C/+30°C +°C/-30°C
Main 16830 9270 14890 8290 8000 5780 2227 x 2050 x 430 mm 815 7.3
MHS 700 7870 5250 7380 4870 3300 1020 2227 x 2050 x 430 mm 837 7.3
MHS 1100 10740 6700 10060 6260 5400 1910 2227 x 2050 x 430 mm 848 7.3
MHS 2200 13100 7660 12280 7280 9600 3430 2227 x 2050 x 430 mm 877 7.3
MHD 1100 11260 6460 10470 6400 5400 2220 2227 x 2050 x 430 mm 855 7.3
MHD 2200 15670 8880 13570 8030 9600 3470 2227 x 2050 x 430 mm 886 7.3

Vector HE 19 Brochures


Carrier Transicold Vector HE 19 Trailer Refrigeration Unit Brochure   English​​​​   Czech​​​​   Danish​​​​   French​​​​
  German​​​​   Italian​​​​   Norwegian​​​​   Polish​​​​
  Russian​​​​   Spanish​​​​   Swedish​​​​

Vector eCool Brochures


Carrier Transicold Vector eCool Brochure   English​​​​   Czech​​​​   Danish​​​​   Dutch​​​​
  French​​​​   German​​​​   Italian​​​​   Norwegian​​​​
  Polish​​​​   Russian​​​​   Spanish​​​​   Swedish​​​​

Vector eCool Quick-Start Guide


Carrier Transicold Vector eCool Quick-Start Guide   English​​​​   Dutch​​​​   French​​​​
  German​​​​   Spanish​​​​

IntelliSET Refrigeration Option Brochures


Carrier Transicold IntelliSET Refrigeration Option Brochure   English​​​​   Czech​​​​   Dutch​​​​   French​​​​
  German​​​​   Italian​​​​   Polish​​​​   Portuguese​​​​
  Russian​​​​   Spanish​​​​   Swedish​​​​