Neos Direct Drive Truck Refrigeration Units
Alternator driven refrigeration units with easy installation for small delivery vehicles
Alternator driven, the Neos refrigeration range combines constant cooling and heating for vehicles up to 6 m3 with flexible installation. Available in two versions, Slim & Split, it is a versatile and reliable choice for customers wanting cargo protection, reliability and driver’s comfort.
Neos Key Features and Benefits
Designed for Practicality
With two installation concepts, Neos can be integrated into the vehicle or fitted externally to meet all type of vehicle insulation. It’s fully compatible with vehicle air conditioning so that both driver and cargo stay cool during transportation.
Preserving the Cold Chain
With 1160 W at 0°C, NEOS ensures excellent cargo protection.
Safety and Performance by Design
- Driver Protection: unit will not compromise vehicle safety features or reinforcements
- Simplified System Design: Powered from the alternator, the system uses fewer hoses and fittings, requires less refrigerant, and is designed to reduce leak risk.
External for Extra Space
Fitted externally to nose mount or roof allows more loading space inside the vehicle.
Integrated for Efficiency
The Slim concept has the lowest profile on the market for ease of parking, improved aerodynamics and fuel efficiency, and reduced noise for added driver comfort.
Before installing any Neos unit, it is mandatory to verify with the OEM that the available power on the vehicle’s 12V network — with all main consumers active — is sufficient to support the power consumption of the targeted Neos model.
Neos HE - Confidence in Last-Mile Electric Solutions
Combining flexibility and electricity for city delivery
In tune with its time, the Neos refrigeration range is expanding and adapting to today’s challenges of city delivery with the Neos HE - High Efficiency, offering electric-powered solutions for vehicles up to 12 m3.
Neos HE Key Benefits
- A constant cooling capacity: 12V architecture allowing 100% of cooling capacity no matter the vehicle state of operation
- Fully electric unit: Compatible with 12V battery packs
- Improved electrical consumption: -24% consumption (vs legacy Neos models
- High reliability: Electric drive for less source of leaks (compared to conventional LCV technologies)
- High versatility: suitable for BEV, PHEV and ICE vehicles
View the Neos series
Neos Specifications
| Model | Cooling Capacity (W) | Heating Capacity (W) | Airflow
(m3/hr) |
Dimensions
(H x W x D) |
Weight (kg) | Refrigerant / Charge (kg) | |||
| Road
0°C/+30°C |
Road
-20°C/+30°C |
Standby
0°C/+30°C |
Standby
-20°C/+30°C |
+12°C/-20°C | |||||
| Neos 100 | 1000 | –– | 1020 | –– | 400 | 590 | 58 x 1000 x 800 mm | 53 | R134a / 0.9 |
| Neos 100 S | 1130 | –– | 1190 | –– | 350 | 747 | 232 x 864 x 480 mm | 71 | R134a / 1.0 |
| Neos HE 100 S | 970 | 290 | 980 | 250 | 350 | 730 | 232 x 480 x 864 mm | 63 | R134a / 1.0 |
| Neos HE 200 S | 1510 | 550 | 1550 | 560 | 790 | 1125 | 232 x 480 x 864 mm | 75 | R452a / 1.5 |