Skip to main content

Performance™ Variable-Speed Heat Pump - 27VPA9

The Carrier Performance™ 27VPA9 variable-speed heat pump raises the bar for home comfort by combining exceptional efficiency, quiet performance, durable construction, and intelligent technology. Designed for homeowners seeking both premium comfort and long-term savings, the 27VPA9 delivers the perfect balance of innovation and reliability across every season.
27VPA9 heat pump

High-Efficiency Performance for Year-Round Savings

With cooling efficiency up to 19.0 SEER2 and heating efficiency up to 10.0 HSPF, the Performance™ 27VPA9 helps reduce energy consumption and may qualify for utility rebates in many areas. Its variable-speed rotary compressor modulates between 25% and 100% output, ensuring the system uses only the energy required to maintain ideal indoor temperatures.
 
This precise operation supports superior dehumidification in the summer and consistent, dependable heating in the winter. ENERGY STAR® certification and a strong low-temperature COP reinforce its commitment to sustainable, energy-efficient performance.

Quiet, Comfortable Operation

Comfort shouldn’t come with noise—and with the Silencer System II™, it doesn’t. The 27VPA9 operates as quietly as 57 dBA, minimizing outdoor sound levels and enhancing the homeowner experience. Whether positioned near patios, windows, or property lines, the system ensures a peaceful environment without compromising performance.

Engineered for Durability in Extreme Conditions

The Performance™ 27VPA9 is built to withstand the elements. Its WeatherArmor™ Ultra protection package includes a steel louvered coil guard and baked-on powder coating to defend against corrosion, debris, and harsh climates.
With reliable heating operation down to -10°F and cooling performance up to 125°F, the 27VPA9 is designed to excel in extreme weather. Features like advanced defrost, outdoor pressure transducers, and a high-pressure switch further enhance durability and safeguard performance.

Intelligent Technology for Smarter Comfort

The 27VPA9 integrates seamlessly with the Carrier Smart Thermostat, unlocking advanced capabilities such as:
  • ComfortAdjust™ for adaptive, personalized performance
  • InteliSense™ technology for remote diagnostics and system insights
  • Over-the-air software updates that keep the unit operating at peak performance
  • Enhanced troubleshooting through detailed performance data
These smart features streamline service, reduce downtime, and offer peace of mind for both homeowners and contractors.
27VPA9 heat pump installed

Flexible Installation for More Home Applications

The Performance™ 27VPA9 is designed with versatility in mind. It supports:
  • Hybrid dual-fuel systems using a heat pump and gas furnace
  • Pairing with Performance Series fan coils
  • Long line applications up to 250 feet
  • Multiple layout and placement needs
This flexibility makes the unit ideal for new construction, replacements, and challenging installation environments.

Built for Peace of Mind

Homeowners can count on long-lasting reliability backed by a 10-year parts limited warranty (with registration). Combined with proactive diagnostics and durable components, the Performance™ 27VPA9 delivers dependable comfort season after season.

A New Standard in Home Comfort

The Carrier Performance™ 27VPA9 variable-speed heat pump brings together high efficiency, whisper-quiet operation, outdoor durability, and intelligent technology—making it an outstanding choice for homeowners and a top contender for industry recognition.
Chat-icon
Let's chat
- Home-icon
chat-circle-icon