Opti-V Heat Pump
37VMH-1P
Multi-zone system with up to 19.2 SEER2 and 10.0 HSPF2.
Type: Outdoor Heat Pump
Overview
This Opti-V heat pump system is a combination of an outdoor unit with multiple style indoor units connected by refrigerant piping and wiring. The outdoor units have stacked dual condenser fan with side blow arrangement.
California residents please see Proposition 65
Product Features
- Up to 19.2 SEER2 cooling efficiency
- Up to 10.0 HSPF2 heating efficiency
- Available in 3, 4 & 5-ton capacity range
- 208/230-1-60Hz power supply
- Ability to connect up to 9 multiple style indoor units on a 5 ton system
- 2-pipe heat pump system
- High performance outdoor unit with Inverter-driven scroll compressor
- Cooling Operating Range: 5° F to 125° F
- Heating Operating Range: -22° F to 86° F
- Connected capacity up to 130%
- Quiet outdoor operation, as low as 58.7 dB(A)
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- Finned tube heat exchanger
- Suitable for Puron Advance™ refrigerant
Installation Features
- Factory provided controls
- Single point electric connections
Warranty
- Effective 8/1/24, the warranty for our VRF equipment will include an opportunity for a 10-year parts and compressor limited warranty. If not registered within 90 days, the warranty will be a 5-year parts and 7-year compressor limited warranty.1 See warranty certificate for details.
1Except for residential applications in California and Quebec and other jurisdictions that prohibit warranty benefits conditioned on registration.