Skip to main content
infinity-96-gas-furnace-59TN7

Infinity® 97 Gas Furnace

59TN7

ENERGY STAR® certified. Up to 97.0% AFUE for premium energy savings with enhanced comfort features.

3.7 out of 5 stars
3.7 out of 5 stars
3.7 out of 5 stars
Initial Cost: $$$

Overview

Backed by the intelligent Infinity control, this furnace offers communicating variable-speed, constant airflow (VCA) ECM blower motor for electrically efficient operation all year long in heating, cooling and continuous fan operation. This two stage furnace will run in low stage up to 90% of the time. Longer, low-stage run times give you better energy efficiency, better temperature control and increased comfort. It also assures you quieter performance.

Ideal Humidity System™ technology can dehumidify a home without a call for cooling for improved home comfort during the humid summer months.

infinity-96-gas-furnace-59TN6-rotated

California residents please see Proposition 65

WHY THIS FURNACE IS RIGHT FOR YOU
energy savings icon
product-best
Energy Savings

ENERGY STAR® certified. Up to 97.0% AFUE for premium energy savings.

comfort-features-icon
product-better
Comfort Features

Comfort Heat Technology® and smart Infinity electronics provide premium comfort features by automatically predicting the needs for heating based on previous furnace cycles. This results in more precise temperature control and fewer temperature swings.

humidity-control-icon
product-best
Humidity Control

Ideal Humidity System™ Technology offers excellent humidity control when paired with an Infinity® system control and an Infinity® air conditioner or heat pump. 

sound-performance-icon
Sound Performance

Extremely quiet operation with a fully insulated cabinet to help minimize noise levels.

fuel-type-icon
Fuel Type

Natural gas. Can be converted to liquid propane by installing an optional propane conversion accessory kit.

size-icon
product-best
Size

Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.

warranty icon
product-best
Consumer Choice Warranty
Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1 Learn More. Lifetime heat exchanger limited warranty upon timely registration.2
carrier consumer choice warranty logo
Consumer Choice Warranty

Because you make the decision, this program gives you confidence that your comfort is covered in a way that makes sense for you.

Learn More

1To the original owner on eligible equipment for eligible residential applications. Parts only limited warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

2To the original owner on eligible equipment for eligible residential applications. Lifetime heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon