Skip to main content
performance-series-heat-pump-38MARB

Performance™ Heat Pump

38MARB

Single-zone system with up to 28.1 SEER2 and 12.4 HSPF2 for premium energy savings.

4.1 out of 5 stars
4.1 out of 5 stars
4.1 out of 5 stars
Type: Single-zone

Overview

This compact ductless model is simple to install, only wires and piping need to run between the indoor and outdoor units. The 38MARB model also features premium energy efficiencies of 28.1 SEER2 and 12.4 HSPF2 making it a great choice for retrofit applications.

California residents please see Proposition 65

WHY THIS DUCTLESS SYSTEM IS RIGHT FOR YOU
energy savings icon
Energy Savings

ENERGY STAR® certified. Up to 28.1 SEER2 and 12.4 HSPF2 for premium energy savings.

comfort-features-icon
Comfort Features

Premium comfort features for more precise temperature control and fewer temperature swings.

minimal-installation-icon
Minimal Installation

Because there are no ducts, installation is a breeze—no tearing open walls, patching, or repainting required!

zones-icon
Zones

Single-zone system.

sound-performance-icon
Sound Performance

Extremely quiet operation for peace and comfort.

warranty icon
Consumer Choice Warranty

Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1 Learn More.

carrier consumer choice warranty logo
Consumer Choice Warranty

Because you make the decision, this program gives you confidence that your comfort is covered in a way that makes sense for you.

Learn More

1To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon