Skip to main content

VIND EEN DEALER

CONTACT


AquaSnap® - Water-cooled and condenserless liquid scroll chiller & water-sourced heat pump
30WG

Refrigerant : R-410A

Compressor : scroll fixed-speed

Nominal cooling capacity : 25-190 kW

Nominal heating capacity : 30-230 kW

The 30WG units are new Carrier chillers and heat pumps designed for commercial (offices, small hotels, leisure facilities), residential and industrial applications. All units offer a unique combination of high performance and functionality in an exceptionally compact chassis.

  • 30WG optimized for cooling/low temperature heating (For high temperature heating, refer to 61WG range)
  • Compact design
  • Plug and play approach
  • High efficiency

30WG - optimized for air conditioning and process Heating & Cooling
  • Evaporator temperature down to -12 °C
  • Condenser temperature up to +60 °C
  • Condensing pressure control devices available
  • Heat recovery possible with external PGHE

General description

  • Reduced footprint
  • Scroll compressors and R-410A refrigerant
  • Variable-flow pump
  • Low-noise option (-3 dB(A))
  • Stacking of two units for increased capacity (up to size 090)
  • Several communication protocols available: JBus, BacNet, MS/TP, LON
  • Water connection at the top or rear (30WG)

The right unit for any application

  • Option 153 “Built-in DHW and space heating control” allows control of both domestic hot water and space heating requirements:
    • Domestic hot water production
    • Space heating control
    • Control of auxiliary systems
    • Pump control
  • In 30WG units the pressure controls signal ensures safe unit operation and maximized performance at low source-side water temperatures
  • Ideal for refurbishment projects where a remote condenser exists on site, and for all projects without geothermal/natural sinks for heat rejection

Adaptability and simple installation

  • Can be provided with several hydraulic module options, both on the evaporator and/or condenser side, with different levels of available pressure and variable or fixed-speed pumps
  • If option 153 is selected domestic hot water production is controlled via a built-in three-way diverter valve (not supplied)

Compact high-performance product range

  • Small footprint, ideal for refurbished buildings, allows access in very tight plant rooms
  • 30WG: High SEER and SEPR. Units optimized for process and comfort applications
  • Variable-flow pumps reduce system energy consumption
  • The entire range offers low sound levels, allowing installation in any building type. The low-noise option ensures enhanced acoustic comfort (-3 dB(A))
  • Equipped with the latest generation R-410A scroll compressor, optimized for typical operating conditions for water-sourced units

SmartVu™ control

  • Integrated advanced communication features
    • With hydraulic module: water pressure display and water flow calculation
    • Easy and high-speed communication technology over Ethernet (IP) to a building management system
  • User-friendly and intuitive 4.3" color touch screen user interface
    • Access to multiple parameters
    • Concise and clear information available in local languages
    • Complete menu, customized for different customers
  • Remote management (standard)
  • Easily accessed from the internet
  • Remote control quick and easy
  • Maintenance function (standard)
  • Compulsory Maintenance Reminder - FGAS sealing check
  • Configurable Periodic Maintenance Reminder
  • Storage of user documents, electrical diagrams and spare parts
carrier-aquasnap-air-cooled-chiller-30RBS-control-screen

Advance control

  • Optimized energy management
    • Patented auto-adaptative algorithm optimizing the condensing pressure at part load to reduce compressor load and ensure perfect supply for the evaporator with liquid refrigerant
    • Set-point reset based on the outside air temperature or the return water temperature
    • Lead/lag control of two heat pumps operating in parallel
    • Two independent time schedules to control
    • Unit start/stop
    • Operation at a second chiller-water set-point
  • Total unit protection
    • Patented auto-adaptative algorithm controls compressor operation and permanently adapts to the system characteristics
    • Controller permanently analyzes the compressor suction and discharge pressures and temperatures
  • Remote control
    • Start/Stop of the machine
    • Dual set-point management
    • Demand limit
    • Operation indication
    • Alarm indication
  • Remote management
    • Multiple remote control, monitoring and diagnostic possibilities
    • Optional communication gateways

Options

  • Medium or low temperature brine solution
  • Low noise level
  • Very low noise level
  • Hydraulic module with choice of pump
  • Expansion tank
  • Lon, J-Bus or BacNet gateway
  • Specific dry cooler control
  • Master/slave operation
  • Free Cooling dry cooler management
  • Main disconnect switch without fuse
  • Soft Starter
  • Compliance with Russian regulations
  • Welded exchangers connection kit
  • Water connection at the top
  • Unit stackable for operation (only sizes 020-090)

Accessories

  • Heating System Manager type A: controls one heat emitter type with an auxiliary electric heater or boiler
  • Heating System Manager type B: controls two heat emitter types and domestic hot water production with an auxiliary electric heater or boiler
  • Heating System Manager type C: controls two heat emitter types and domestic hot water production with a district heating network as auxiliary source
30WG - optimized for air conditioning and process Heating & Cooling
  • Evaporator temperature down to -12 °C
  • Condenser temperature up to +60 °C
  • Condensing pressure control devices available
  • Heat recovery possible with external PGHE

General description

  • Reduced footprint
  • Scroll compressors and R-410A refrigerant
  • Variable-flow pump
  • Low-noise option (-3 dB(A))
  • Stacking of two units for increased capacity (up to size 090)
  • Several communication protocols available: JBus, BacNet, MS/TP, LON
  • Water connection at the top or rear (30WG)

The right unit for any application

  • Option 153 “Built-in DHW and space heating control” allows control of both domestic hot water and space heating requirements:
    • Domestic hot water production
    • Space heating control
    • Control of auxiliary systems
    • Pump control
  • In 30WG units the pressure controls signal ensures safe unit operation and maximized performance at low source-side water temperatures
  • Ideal for refurbishment projects where a remote condenser exists on site, and for all projects without geothermal/natural sinks for heat rejection

Adaptability and simple installation

  • Can be provided with several hydraulic module options, both on the evaporator and/or condenser side, with different levels of available pressure and variable or fixed-speed pumps
  • If option 153 is selected domestic hot water production is controlled via a built-in three-way diverter valve (not supplied)

Compact high-performance product range

  • Small footprint, ideal for refurbished buildings, allows access in very tight plant rooms
  • 30WG: High SEER and SEPR. Units optimized for process and comfort applications
  • Variable-flow pumps reduce system energy consumption
  • The entire range offers low sound levels, allowing installation in any building type. The low-noise option ensures enhanced acoustic comfort (-3 dB(A))
  • Equipped with the latest generation R-410A scroll compressor, optimized for typical operating conditions for water-sourced units

SmartVu™ control

  • Integrated advanced communication features
    • With hydraulic module: water pressure display and water flow calculation
    • Easy and high-speed communication technology over Ethernet (IP) to a building management system
  • User-friendly and intuitive 4.3" color touch screen user interface
    • Access to multiple parameters
    • Concise and clear information available in local languages
    • Complete menu, customized for different customers
  • Remote management (standard)
  • Easily accessed from the internet
  • Remote control quick and easy
  • Maintenance function (standard)
  • Compulsory Maintenance Reminder - FGAS sealing check
  • Configurable Periodic Maintenance Reminder
  • Storage of user documents, electrical diagrams and spare parts
carrier-aquasnap-air-cooled-chiller-30RBS-control-screen

Advance control

  • Optimized energy management
    • Patented auto-adaptative algorithm optimizing the condensing pressure at part load to reduce compressor load and ensure perfect supply for the evaporator with liquid refrigerant
    • Set-point reset based on the outside air temperature or the return water temperature
    • Lead/lag control of two heat pumps operating in parallel
    • Two independent time schedules to control
    • Unit start/stop
    • Operation at a second chiller-water set-point
  • Total unit protection
    • Patented auto-adaptative algorithm controls compressor operation and permanently adapts to the system characteristics
    • Controller permanently analyzes the compressor suction and discharge pressures and temperatures
  • Remote control
    • Start/Stop of the machine
    • Dual set-point management
    • Demand limit
    • Operation indication
    • Alarm indication
  • Remote management
    • Multiple remote control, monitoring and diagnostic possibilities
    • Optional communication gateways

Options

  • Medium or low temperature brine solution
  • Low noise level
  • Very low noise level
  • Hydraulic module with choice of pump
  • Expansion tank
  • Lon, J-Bus or BacNet gateway
  • Specific dry cooler control
  • Master/slave operation
  • Free Cooling dry cooler management
  • Main disconnect switch without fuse
  • Soft Starter
  • Compliance with Russian regulations
  • Welded exchangers connection kit
  • Water connection at the top
  • Unit stackable for operation (only sizes 020-090)

Accessories

  • Heating System Manager type A: controls one heat emitter type with an auxiliary electric heater or boiler
  • Heating System Manager type B: controls two heat emitter types and domestic hot water production with an auxiliary electric heater or boiler
  • Heating System Manager type C: controls two heat emitter types and domestic hot water production with a district heating network as auxiliary source

Documents


You may also like


Works well with