Skip to main content

High wall
42QHE

Cooling capacity : 2.64 - 6.85 kW

Heating capacity : 3.00 - 7.30 kW

Refrigerant : R-32

Ideal for a residential application.

High efficiency model: A+++/A++ (9-12) & A+++/A+ (18-24)

Intelligent eye: built-in presence detector to optimize airflow according to user needs.

Multi-split compatibility (sizes 9, 12, 18, 24)


  • High efficiency model: A+++/A++ (9-12) & A+++/A+ (18-24)
  • Intelligent eye: built-in presence detector to optimize airflow according to user needs
  • Gear feature: 3 operating power options: 50%, 75%, and 100%, for energy-savings
  • High density filter and cold-catalyst filter: eliminates volatile organic compounds (VOC), as well as odors
  • Comfortable airflow with adjustable airflow from 0 to 100%
  • Low noise as low as 22 dB
  • LED display: temperature, operation features and error codes
  • Avoid me: avoids direct airflow blowing on you
  • Active Clean technology: cleans the interior heat exchanger
  • Dusting switch: DC motor rotates in reverse to get rid of dust
  • Golden Fin anti-corrosion protection of the condenser
  • Infrared remote controller as standard
  • Indoor unit compatible Mono & Multi-split system
  • Wi-Fi control as option with Smart Kit
  • High efficiency model: A+++/A++ (9-12) & A+++/A+ (18-24)
  • Intelligent eye: built-in presence detector to optimize airflow according to user needs
  • Gear feature: 3 operating power options: 50%, 75%, and 100%, for energy-savings
  • High density filter and cold-catalyst filter: eliminates volatile organic compounds (VOC), as well as odors
  • Comfortable airflow with adjustable airflow from 0 to 100%
  • Low noise as low as 22 dB
  • LED display: temperature, operation features and error codes
  • Avoid me: avoids direct airflow blowing on you
  • Active Clean technology: cleans the interior heat exchanger
  • Dusting switch: DC motor rotates in reverse to get rid of dust
  • Golden Fin anti-corrosion protection of the condenser
  • Infrared remote controller as standard
  • Indoor unit compatible Mono & Multi-split system
  • Wi-Fi control as option with Smart Kit

Works well with