Skip to main content

AquaForce® - High temperature variable speed water-sourced heat pump using HFO R-1234ze or R-515B refrigerants
61XWHVZE

Refrigerant : R-1234ze & R-515B

Compressor : Screw variable-speed

Nominal heating capacity : 700 & 1 500 kW

The AQUAFORCE PUREtec 61XWHVZE water-source heat pumps with variable screw compressor and GreenSpeed Intelligence are the premium solution for industrial, district heating and commercial heating applications where end users, consultants and facility owners require optimal seasonal performances, very hot water temperature and maximum reliability for achieving their environmental and decrabonisation targets.


Available in three versions:

  • 61XWHLVZE for low heat source temperatures
  • 61XWH-VZE for medium heat source temperatures
  • 61XWHHVZE for high heat source temperatures

Sustainability

  • Peak performance and seasonal efficiency for every heating need
  • Zero scope 1 carbon emissions – Complete freedom from fossil fuels

Versatility

  • One solution. Any heat source. Every application
  • Precision heating control powered by variable-speed compressors

Scalability

  • Ready-to-use industrialized product for faster project completion
  • Compact unit, easily containerized as complete system on demand

Reliability

  • Performance you can trust – Eurovent certified
  • Quality you can trust – ISO 9001 certified production and testing

Synergies

  • Hybrid systems made simple thanks to Carrier group heating solutions
  • Effortless integration with Carrier’s PlantCTRL™ system

06T twin-rotor screw compressor

  • Continuous adjustment of the compressor cooling capacity with variable speed and slide valve
  • Equipped with bearings with oversized rollers, oil pressure lubricated for reliable and durable operation, even at maximum load
  • If a fault occurs, the compressor does not switch off, but continues operation with a reduced capacity (unloaded mode)
  • The silencer in the discharge line considerably reduces discharge gas pulsations for much quieter operation
  • Condenser includes an oil separator that minimizes the amount of oil in circulation in the refrigerant circuit and redirects it to the compressor function

Shell & Tube Heat Exchangers

  • Exclusive Carrier design flooded evaporator technology for high energy efficiency
  • Easy cleaning of water side tubes
  • Optimized water pressure drop reducing pumping cost

Economizer

  • A single subassembly that offers:
    • Refrigerant control accuracy
    • Increased unit heating capacity
    • Higher efficiencies

SmartVu™ Touch Screen

  • Exclusive Carrier design including advanced unit management mechanisms :
    • Continuous & precise capacity and temperature control
    • Built-in diagnostics and email transmission of relevant information
    • Remote unit management
    • Maintenance schedule management
    • External pump control, fixed or variable speed
    • Energy consumption management through
  • Intuitive and user-friendly, colored 7" touch screen user interface with a display resolution of 1024 × 600.
  • Web server capabilities for easy remote access via internet. Set-up, monitor and update control system safely & comfortably.
  • 10 languages available: DE, EN, ES, FR, IT, NL, PT, TR + one additional customer choice
  • BACnet or Modbus communication interfaces
  • Trending capabilities

Functionalities

  • IP44 control box
  • Single point electrical power supply
  • J Bus gateway
  • 7inch display
  • External evaporator pump control. Fixed & variable speed
  • External condenser pump control. Fixed & variable speed

Options

  • Lead/lag operation
  • Lon, BACnet gateway
  • Energy Management Module
  • Refrigerant leak detection input
  • Compliance with Swiss regulations
  • Low noise level
  • Welded evaporator connection kit
  • EMC class C2
  • Fast capacity recovery
  • Electric energy meter
  • 230V electrical plug
  • R-515B A1 refrigerant

Available in three versions:

  • 61XWHLVZE for low heat source temperatures
  • 61XWH-VZE for medium heat source temperatures
  • 61XWHHVZE for high heat source temperatures

Sustainability

  • Peak performance and seasonal efficiency for every heating need
  • Zero scope 1 carbon emissions – Complete freedom from fossil fuels

Versatility

  • One solution. Any heat source. Every application
  • Precision heating control powered by variable-speed compressors

Scalability

  • Ready-to-use industrialized product for faster project completion
  • Compact unit, easily containerized as complete system on demand

Reliability

  • Performance you can trust – Eurovent certified
  • Quality you can trust – ISO 9001 certified production and testing

Synergies

  • Hybrid systems made simple thanks to Carrier group heating solutions
  • Effortless integration with Carrier’s PlantCTRL™ system

06T twin-rotor screw compressor

  • Continuous adjustment of the compressor cooling capacity with variable speed and slide valve
  • Equipped with bearings with oversized rollers, oil pressure lubricated for reliable and durable operation, even at maximum load
  • If a fault occurs, the compressor does not switch off, but continues operation with a reduced capacity (unloaded mode)
  • The silencer in the discharge line considerably reduces discharge gas pulsations for much quieter operation
  • Condenser includes an oil separator that minimizes the amount of oil in circulation in the refrigerant circuit and redirects it to the compressor function

Shell & Tube Heat Exchangers

  • Exclusive Carrier design flooded evaporator technology for high energy efficiency
  • Easy cleaning of water side tubes
  • Optimized water pressure drop reducing pumping cost

Economizer

  • A single subassembly that offers:
    • Refrigerant control accuracy
    • Increased unit heating capacity
    • Higher efficiencies

SmartVu™ Touch Screen

  • Exclusive Carrier design including advanced unit management mechanisms :
    • Continuous & precise capacity and temperature control
    • Built-in diagnostics and email transmission of relevant information
    • Remote unit management
    • Maintenance schedule management
    • External pump control, fixed or variable speed
    • Energy consumption management through
  • Intuitive and user-friendly, colored 7" touch screen user interface with a display resolution of 1024 × 600.
  • Web server capabilities for easy remote access via internet. Set-up, monitor and update control system safely & comfortably.
  • 10 languages available: DE, EN, ES, FR, IT, NL, PT, TR + one additional customer choice
  • BACnet or Modbus communication interfaces
  • Trending capabilities

Functionalities

  • IP44 control box
  • Single point electrical power supply
  • J Bus gateway
  • 7inch display
  • External evaporator pump control. Fixed & variable speed
  • External condenser pump control. Fixed & variable speed

Options

  • Lead/lag operation
  • Lon, BACnet gateway
  • Energy Management Module
  • Refrigerant leak detection input
  • Compliance with Swiss regulations
  • Low noise level
  • Welded evaporator connection kit
  • EMC class C2
  • Fast capacity recovery
  • Electric energy meter
  • 230V electrical plug
  • R-515B A1 refrigerant

You may also like