XP Energy™ - Air-to-water heat pump
38AW-R / 80AW-R - 80AW-RA
Refrigerant : R32
Compressor : full inverter twin rotary
Nominal cooling capacity : 4.5 - 14 kW
Nominal heating capacity : 4 - 16 kW
Operating range : -25°C ~ +43°C
The new range of Air-to-water split wall-hung heat pumps.
XP Energy™ split heat pumps are designed to provide heating, cooling and domestic hot water. Outdoor unit is available in 10 power sizes which offer a wide choice of single-phase models from 4 to 16 kW and three-phase models from 12 to 16 kW.
These Outdoor units can be combined with various versions of Indoor unit either wall-hung (with or without back-up heater) or all-in-one (with 190L or 240L DHW tank plus different back-up heater configurations).
Year-round comfort
XP Energy™ split heat pumps can be used at a wide range of outside air temperatures. In heating mode, they can operate from -25°C outdoor air temperature, in cooling mode up to +43°C and for domestic hot water from -5°C to + 43°C outdoor air temperature.
Efficient performance
All sizes of XP Energy™ split heat pumps offer energy class A+++ for heating (air 7°C, water 35°C)* or A+ for domestic hot water production** and can reach a leaving water temperature of up to 65°C.
Low noise operation
The product’s design optimization for low noise levels means that the unit’s standard sound power level starts from 56 dB(A) (outdoor unit) and 38 dB(A) (indoor unit) with a silent mode that can be activated by the user.
Compact Design
The XP Energy™ system includes a compact indoor unit (only 270 mm depth for wall-hung or 600x600mm footprint for all-in-one), which offers an effective solution either as renovation or new build.
R32 refrigerant
Refrigerant R32 (GWP=675***) helps to reduce environmental impact in residential and light commercial applications.****
Wide range
Large choice of single-phase models from 4 to 16 kW and three-phase models from 12 to 16 kW.
* The range of energy efficiency class of this products category is between D and A+++
** The range of energy efficiency class of this products category is between F and A+
*** According to Regulation (EU) 2024/573
**** Compared to HVAC equipment utilizing refrigerants with higher GWP
Carrier Comfort Management T300
Carrier Comfort Management T300, the new remote control of XP Energy™ heat pumps, allows to manage the home comfort in heating, cooling and domestic hot water in an intuitive way, via only one device. Carrier Comfort Management T300 works as main thermostat, gateway and system manager (for full electric and hybrid systems).
- Easy to use as thermostat for end user
- Self explicative icons
- Quick installation
USB Fuction
Easily transfer parameters setting between different wire controllers.
Convenient program upgrade with one key and save the time of on-site installation.
Onboard Control as Standard
The onboard wired control is supplied as standard with each heat pump split system indoor unit.
It is easy to navigate and enables you to activate all the available functions, including "Antifreeze" and "Holiday", and set a weekly program for home comfort management.
The large backlit display features intuitive icons that simplify reading, which is also made easier thanks to the multi-language menu.
XP Energy™ split heat pumps are designed to provide heating, cooling and domestic hot water. Outdoor unit is available in 10 power sizes which offer a wide choice of single-phase models from 4 to 16 kW and three-phase models from 12 to 16 kW.
These Outdoor units can be combined with various versions of Indoor unit either wall-hung (with or without back-up heater) or all-in-one (with 190L or 240L DHW tank plus different back-up heater configurations).
Year-round comfort
XP Energy™ split heat pumps can be used at a wide range of outside air temperatures. In heating mode, they can operate from -25°C outdoor air temperature, in cooling mode up to +43°C and for domestic hot water from -5°C to + 43°C outdoor air temperature.
Efficient performance
All sizes of XP Energy™ split heat pumps offer energy class A+++ for heating (air 7°C, water 35°C)* or A+ for domestic hot water production** and can reach a leaving water temperature of up to 65°C.
Low noise operation
The product’s design optimization for low noise levels means that the unit’s standard sound power level starts from 56 dB(A) (outdoor unit) and 38 dB(A) (indoor unit) with a silent mode that can be activated by the user.
Compact Design
The XP Energy™ system includes a compact indoor unit (only 270 mm depth for wall-hung or 600x600mm footprint for all-in-one), which offers an effective solution either as renovation or new build.
R32 refrigerant
Refrigerant R32 (GWP=675***) helps to reduce environmental impact in residential and light commercial applications.****
Wide range
Large choice of single-phase models from 4 to 16 kW and three-phase models from 12 to 16 kW.
* The range of energy efficiency class of this products category is between D and A+++
** The range of energy efficiency class of this products category is between F and A+
*** According to Regulation (EU) 2024/573
**** Compared to HVAC equipment utilizing refrigerants with higher GWP
Carrier Comfort Management T300
Carrier Comfort Management T300, the new remote control of XP Energy™ heat pumps, allows to manage the home comfort in heating, cooling and domestic hot water in an intuitive way, via only one device. Carrier Comfort Management T300 works as main thermostat, gateway and system manager (for full electric and hybrid systems).
- Easy to use as thermostat for end user
- Self explicative icons
- Quick installation
USB Fuction
Easily transfer parameters setting between different wire controllers.
Convenient program upgrade with one key and save the time of on-site installation.
Onboard Control as Standard
The onboard wired control is supplied as standard with each heat pump split system indoor unit.
It is easy to navigate and enables you to activate all the available functions, including "Antifreeze" and "Holiday", and set a weekly program for home comfort management.
The large backlit display features intuitive icons that simplify reading, which is also made easier thanks to the multi-language menu.