OptiClean™ - Air scrubber
                                            
39UV
                                    
                            Air flow : 1000 - 1800 - 2500 m3/h
The OptiClean 39UV dual-mode air scrubber and negative air machine is designed to improve IAQ for installations that have no possibility of fresh air inlet while reducing the levels of airborne pathogens. Delivered with high efficiency HEPA filters and the possibility to integrate char-coal or germicide system (UV-C) as an option, it is designed to simplify its installation as much as possible, making it easier to use in any applications. HEPA filters are protected by high efficiency M5 prefilters.
OptiClean 39UV can be used in two different operating modes including negative air pressure and recirculation. Its high-performance EC motor reduces power consumption with high energy efficiency.
- Portable solution
 - Multi purpose : recirculation or negative air machine
 - HEPA filters with M5 prefilter
 - Provides safety conditions for locals without fresh air entry
 - Adapted for every application: retail, schools, administration, sport centers, museums, offices etc.
 
- A Negative air-machine : removes contaminated air from the room and creates a "vacuum effect" that prevents contaminated air from leaving the room and spreading into surrounding areas.
 - Recirculation mode : pulls air in, removes many contaminants and discharges cleaner air back into the room
 
Easy and fast installation
- Portable solution, easily deployed
 - Low footprint
 
Filtration
- M5 prefilter : extending the working life of the other systems and improving the efficiency of the UV lamps
 - HEPA (High Efficiency Particulate Air) filters
 
Quiet
With low sound levels, this unit is ideal for use in spaces with permanent human occupation.
Easy cleaning and maintenance
- Smooth, screwless finishes
 - Easy access to all parts
 
High energy efficiency
The high performance EC motor (with electronic switching) reduces power consumption.
- On off control , with adjustable speed of the fan through a potentiometer
 - Green light available for mode "on" indication
 - Red light displayed when filter clogged
 - 3 types of electrical plug to adapt to different countries.
 
- H13 filters can be upgraded to H14 filters
 - UV lights : reducing the concentration pathogenic pollutants
 - Carbon filters : enhancing indoor air quality and effectiveness of the HEPA filters
 
- A Negative air-machine : removes contaminated air from the room and creates a "vacuum effect" that prevents contaminated air from leaving the room and spreading into surrounding areas.
 - Recirculation mode : pulls air in, removes many contaminants and discharges cleaner air back into the room
 
Easy and fast installation
- Portable solution, easily deployed
 - Low footprint
 
Filtration
- M5 prefilter : extending the working life of the other systems and improving the efficiency of the UV lamps
 - HEPA (High Efficiency Particulate Air) filters
 
Quiet
With low sound levels, this unit is ideal for use in spaces with permanent human occupation.
Easy cleaning and maintenance
- Smooth, screwless finishes
 - Easy access to all parts
 
High energy efficiency
The high performance EC motor (with electronic switching) reduces power consumption.
- On off control , with adjustable speed of the fan through a potentiometer
 - Green light available for mode "on" indication
 - Red light displayed when filter clogged
 - 3 types of electrical plug to adapt to different countries.
 
- H13 filters can be upgraded to H14 filters
 - UV lights : reducing the concentration pathogenic pollutants
 - Carbon filters : enhancing indoor air quality and effectiveness of the HEPA filters
 
                                            
                Self-contained air scrubber range to improve indoor air quality.