Skip to main content

Air-handling unit
39CP-ST/CL

Air flow : 25 000-60 000 m³/h

The 39CP-ST/CL range is designed for the service sector, industry and healthcare markets, to meet different requirements in terms of air mixing, filtration, heating, refrigeration, dehumidification, humidification, ventilation, recovery and sound attenuation.
  • AHU for all applications
  • Designed to meet the EN 13053 and EN 1886 standards
  • The effective solution for service sector, industry and healthcare applications

  • 4 sizes to handle air flow rates from 25 000 to 60 000 m3/h
  • Available in a single or dual-flow version
  • Horizontally-mounted version for installation indoors or outdoors with a roof and protection accessories

General description

  • External wall with RAL 7035 paint
  • Casing resistance: class D1
  • Casing airtightness: class L1
  • Filter bypass leak: class F9
  • Thermal transmittance: class T2
  • Thermal bridge factor: class TB2

Casing

  • Double skin panels with 50mm mineral insulation
  • Peripheral frame fitted or mounting brackets in stainless steel
  • Depending on the size, double-skin panels, galvanized, coated and smooth walls
  • At least one removable panel per function

Dampers

  • Isolation damper
  • Safety damper
  • Control damper

All the dampers consist of airfoil blades, counter rotating with lateral seals and driven by toothed wheels or control rods.

Boxes

  • Air intake boxes: single air intake, mixing, economiser mixing
  • Air discharge box: directional, distribution

Filters

  • Wide range of filter efficiencies, technologies and dimensions
  • On sizes 150 to 1350, compact filters are available to optimize energy consumption

Electric heater

  • Shielded resistors in scrolled stainless steel finned tubes
  • Connection to copper strips
  • Double insulation assembly
  • Safety thermostat with automatic and manual reset

Adiabatic humidifiers

  • Spray - Efficiency 80% to 90%
  • Stainless steel module with sloped bottom
  • 2 or 3 sprays ramps
  • Drain screens
  • Water tank with its supply equipment

Steam humidifiers

  • Without steam production
    • Stainless steel steam distributor
    • Permissible steam pressure range
    • Cast iron steam/water separator
    • Main steam valve
  • With steam production (standalone with electrodes)
    • Aluminum steam distributor
    • Steamer with electrical cabinet and controller (IP20)
    • Proportional or on/off control
    • Humidity controller or control sensor
    • Duct/cylinder connection
    • Condensate return tubes and connections
  • With steam production (standalone with heaters) on consultation

Fans

  • Forward-curved dual-inlet fan
  • Backward-curved dual-inlet fan
  • Plug fan
  • EC plug fan
  • Steel scroll and impeller
  • Assembly on anti-vibration frame

Heat recovery unit

  • Plate
    • Standard construction or HEE plate heat exchanger
    • Aluminum plates
    • Condensate drain pan on exhaust air side
  • Heat pipe (gravity type)
    • Constructed in the same way as a coil with several rows of finned tubes
    • Standard construction: copper tubes, aluminum fins, galvanized steel casing
    • Transfer fluid: refrigerant, operation from -25°C to +50°C
    • Assembly in either vertical, fixed horizontal or mobile horizontal position on shaft
  • Rotating
    • Corrugated aluminum exchange medium
    • Adjustable midway and peripheral gasket to guarantee a minimum leak flow rate
    • Lateral inspection panel
    • Constant speed gear motor
    • Maintenance-free ball bearing

Sound attenuator

  • Baffles
  • Mineral wool of different densities
  • Galvanized panels
  • Standard flexible sleeves for the outside of the casing
  • Insulated flexible sleeves for the outside of the casing
  • Rain protection frame with bird screen
  • Grille frame for protection of the air handling orifices on AHUs
  • 4 sizes to handle air flow rates from 25 000 to 60 000 m3/h
  • Available in a single or dual-flow version
  • Horizontally-mounted version for installation indoors or outdoors with a roof and protection accessories

General description

  • External wall with RAL 7035 paint
  • Casing resistance: class D1
  • Casing airtightness: class L1
  • Filter bypass leak: class F9
  • Thermal transmittance: class T2
  • Thermal bridge factor: class TB2

Casing

  • Double skin panels with 50mm mineral insulation
  • Peripheral frame fitted or mounting brackets in stainless steel
  • Depending on the size, double-skin panels, galvanized, coated and smooth walls
  • At least one removable panel per function

Dampers

  • Isolation damper
  • Safety damper
  • Control damper

All the dampers consist of airfoil blades, counter rotating with lateral seals and driven by toothed wheels or control rods.

Boxes

  • Air intake boxes: single air intake, mixing, economiser mixing
  • Air discharge box: directional, distribution

Filters

  • Wide range of filter efficiencies, technologies and dimensions
  • On sizes 150 to 1350, compact filters are available to optimize energy consumption

Electric heater

  • Shielded resistors in scrolled stainless steel finned tubes
  • Connection to copper strips
  • Double insulation assembly
  • Safety thermostat with automatic and manual reset

Adiabatic humidifiers

  • Spray - Efficiency 80% to 90%
  • Stainless steel module with sloped bottom
  • 2 or 3 sprays ramps
  • Drain screens
  • Water tank with its supply equipment

Steam humidifiers

  • Without steam production
    • Stainless steel steam distributor
    • Permissible steam pressure range
    • Cast iron steam/water separator
    • Main steam valve
  • With steam production (standalone with electrodes)
    • Aluminum steam distributor
    • Steamer with electrical cabinet and controller (IP20)
    • Proportional or on/off control
    • Humidity controller or control sensor
    • Duct/cylinder connection
    • Condensate return tubes and connections
  • With steam production (standalone with heaters) on consultation

Fans

  • Forward-curved dual-inlet fan
  • Backward-curved dual-inlet fan
  • Plug fan
  • EC plug fan
  • Steel scroll and impeller
  • Assembly on anti-vibration frame

Heat recovery unit

  • Plate
    • Standard construction or HEE plate heat exchanger
    • Aluminum plates
    • Condensate drain pan on exhaust air side
  • Heat pipe (gravity type)
    • Constructed in the same way as a coil with several rows of finned tubes
    • Standard construction: copper tubes, aluminum fins, galvanized steel casing
    • Transfer fluid: refrigerant, operation from -25°C to +50°C
    • Assembly in either vertical, fixed horizontal or mobile horizontal position on shaft
  • Rotating
    • Corrugated aluminum exchange medium
    • Adjustable midway and peripheral gasket to guarantee a minimum leak flow rate
    • Lateral inspection panel
    • Constant speed gear motor
    • Maintenance-free ball bearing

Sound attenuator

  • Baffles
  • Mineral wool of different densities
  • Galvanized panels
  • Standard flexible sleeves for the outside of the casing
  • Insulated flexible sleeves for the outside of the casing
  • Rain protection frame with bird screen
  • Grille frame for protection of the air handling orifices on AHUs

Documents


You may also like


Works well with