High-Temperature Heating for district heating and industrial application
MONTLUEL -
Carrier launches the AquaForce® 61XWHVZE, a ready-to-use, high-temperature heat-pump package built to simplify decarbonisation, speed project delivery and integrate effortlessly into modern heating systems. Carrier is a part of Carrier Global Corporation (NYSE: CARR), global leader in intelligent climate and energy solutions.
Engineered around realistic operating conditions, AquaForce 61XWHVZE turns any available heat source into dependable high-temperature heating with precise control and certified performance. At its core is a variable-speed compressor with GreenSpeed® Intelligence, combined with Carrier’s legacy heating-optimised system design - a pairing that elevates seasonal efficiency without sacrificing full-load performance. The result is responsive heating that matches demand and maximises efficiency across the year.
As Europe advances toward carbon neutrality and energy prices continue to rise, efficient electrification is essential for district heating and industry. 61XWHVZE can support decarbonisation objectives and help optimise operational expenses - delivering peak performance and seasonal efficiency for every heating need. And because the 61XWHVZE is an electrified solution using ultra-low-GWP refrigerant options, it delivers zero carbon emissions* at the point of use - complete freedom from fossil fuels - while adapting to any source: from grey water and data-centre waste heat to deep ground water and geothermal.
The 61XWHVZE is a ready-to-use, industrialised product designed for faster project completion. Its compact footprint can be easily containerised as a complete system on demand, simplifying installation on constrained sites. Performance that is backed by Eurovent certification, and trusted quality assured through certified production and testing. Hybrid systems are made simple thanks to Carrier group heating solutions, and effortless integration with Carrier’s PlantCTRL™ enables smart management of pumps, valves and auxiliary equipment.
To explore specifications or discuss your application, contact your Carrier representative or visit carrier.com
* Carbon emissions at scope 1.
Carrier. For the World We Share