Chubb supplies and maintains mobile monitoring camera systems with the capability to detect body temperature. Ideal for monitoring body temperatures at entrances of buildings. Easily re-deployed by on-site staff, the system comprises of a camera, an NVR, tripod and all the necessary brackets for installation. The electronic components of the temperature monitoring station require no network integration to existing on-site networks or systems.
Chubb can also supply hand held cameras with the capability to detect body temperature. Can be easily re-deployed by on-site staff and the electronic components of the temperature monitoring equipment require no network integration to existing on-site networks or systems.
The Chubb service includes:
- Engineer site visit to set up and commission
- All connectivity cables, system calibration and commissioning (for systems)
- 12 month warranty
- Service and maintenance
Call to discuss your requirements with Chubb today.
Chubb Dublin : +353 1 295 3333
Chubb Cork : +353 1 21 497 8900
Chubb Belfast : +44 2890781811
To learn more about Temperature Monitoring and Data Privacy click here