PowerLINE® 69RG15-120W-55 Series 55
RG15 Series 55 Stage V Compliant

WITH THE NEW POWERLINE GENERATOR SETS EU STAGE V COMPLIANCE IS SURPRISINGLY SIMPLE.

Carrier Transicold’s newest Series 55 PowerLINE generator sets comply with EU Stage V standards:

  • Ultra-high-efficiency generator enables full power for ISO reefers
  • FuelWise™ two-speed functionality now a standard feature for up to 34% fuel savings relative to prior models without FuelWise and 6% relative to previous models with FuelWise
  • Reduced fuel consumption extends range of distances traveled and reduces carbon footprint
  • Industry standard, proven 2.2-litre diesel engine style
  • Simple, robust design with familiar operations and maintenance

Simply put, PowerLINE generator sets offer efficient, environmentally responsible and compliant innovations, punctuated by a proven design.

Carrier Transicold has expanded its portfolio of PowerLINE® generator sets for refrigerated containers with the new Series 55 models designed for compliance with EU Stage V standards for diesel engines.

The new PowerLINE Series 55 models use a familiar engine style and a new permanent-magnet generator in a system designed for reliability and simplicity of operation. Recommended for European applications, the Series 55 bears the CE mark, verification that its 18.5 kW engine complies with Europe’s Stage V nonroad mobile machinery emissions standard, which includes low thresholds for carbon monoxide, hydrocarbons, particulate matter and nitrogen oxides. 

The combination of a fuel-efficient diesel engine, built-in FuelWise™ two-speed functionality and the new ultra-high-efficiency generator, results in a reliable, uninterrupted electrical source for refrigerated containers when transported over land via truck or rail. The generator features a single-winding, contactless architecture for reduced complexity and enhanced reliability. 

Carrier Transicold’s exclusive FuelWise feature allows the system to run at two speeds: 1800 rpm, corresponding to 60 Hz, and 1500 rpm, corresponding to 50 Hz. The system is optimized to operate at low speed, allowing the engine to run slower for significant fuel savings. It will automatically switch to high speed based on conditions corresponding to refrigeration system load. The FuelWise feature helps PowerLINE Series 55 generator sets achieve fuel savings of up to 34% when hauling perishables and frozen commodities at typical refrigerated setpoints, which is 6% better than legacy PowerLINE generator sets with FuelWise (28%), thanks to the new ultra-high-efficiency generator. 

  • Proven 2.2-liter diesel 18.5 KW engine EU Stage V compliant, with electronic governor.
  • CE option included.
  • A new ultra-high-efficiency 15 kW custom-designed permanent magnet generator (PMG) that pushes efficiency well beyond conventional generators.
  • Standard implementation of enhanced FuelWise™ functionality, a fuel-saving technology that automatically switches the generator set between two speeds via a simple black box controller.
  • 455 litre fuel tank built into all-steel frame.
  • Pin-mount system with clamp provision (Clamp option). For easy attachment and detachment from container box.
  • Frame and sheet metal components powder-coated for durability and superior corrosion protection.
  • Carrier full-flow spin-on oil filter with internal bypass filtration is standard in all units and extends service intervals.
  • Integral fuel filter with water separator.
  • Fuel heater/Fuel warmer.
  • External In-line fuel strainer with clear bowl.
  • High-efficiency air cleaner (standard dry element, optional oil bath).
  • Self-tensioning, flexible, Poly V belt.
  • Stainless steel exhaust.
  • Patented E-coat tube and fin radiator.
  • 12V DC maintenance-free battery and solid state battery charger.
  • Safety stop controls for low oil pressure, high water temperature.
  • Large oil pan capacity extends running hours between oil changes.

RG15-dimension-template-315x250

Ambient temperature range:
1. Structure                      -40 to +52°C    (-40 to +125°F)
2. Operation  - Start        -26 to +52°C    (-15 to +125°F)
2. Operation  - Run         -40 to +52°C    (-40 to +125°F)

Functionality - The RG provides a full 15kW output to power ISO reefer containers.

Approximate Weight:

875kg, less fuel

Carrier Transicold has expanded its portfolio of PowerLINE® generator sets for refrigerated containers with the new Series 55 models designed for compliance with EU Stage V standards for diesel engines.

The new PowerLINE Series 55 models use a familiar engine style and a new permanent-magnet generator in a system designed for reliability and simplicity of operation. Recommended for European applications, the Series 55 bears the CE mark, verification that its 18.5 kW engine complies with Europe’s Stage V nonroad mobile machinery emissions standard, which includes low thresholds for carbon monoxide, hydrocarbons, particulate matter and nitrogen oxides. 

The combination of a fuel-efficient diesel engine, built-in FuelWise™ two-speed functionality and the new ultra-high-efficiency generator, results in a reliable, uninterrupted electrical source for refrigerated containers when transported over land via truck or rail. The generator features a single-winding, contactless architecture for reduced complexity and enhanced reliability. 

Carrier Transicold’s exclusive FuelWise feature allows the system to run at two speeds: 1800 rpm, corresponding to 60 Hz, and 1500 rpm, corresponding to 50 Hz. The system is optimized to operate at low speed, allowing the engine to run slower for significant fuel savings. It will automatically switch to high speed based on conditions corresponding to refrigeration system load. The FuelWise feature helps PowerLINE Series 55 generator sets achieve fuel savings of up to 34% when hauling perishables and frozen commodities at typical refrigerated setpoints, which is 6% better than legacy PowerLINE generator sets with FuelWise (28%), thanks to the new ultra-high-efficiency generator. 

  • Proven 2.2-liter diesel 18.5 KW engine EU Stage V compliant, with electronic governor.
  • CE option included.
  • A new ultra-high-efficiency 15 kW custom-designed permanent magnet generator (PMG) that pushes efficiency well beyond conventional generators.
  • Standard implementation of enhanced FuelWise™ functionality, a fuel-saving technology that automatically switches the generator set between two speeds via a simple black box controller.
  • 455 litre fuel tank built into all-steel frame.
  • Pin-mount system with clamp provision (Clamp option). For easy attachment and detachment from container box.
  • Frame and sheet metal components powder-coated for durability and superior corrosion protection.
  • Carrier full-flow spin-on oil filter with internal bypass filtration is standard in all units and extends service intervals.
  • Integral fuel filter with water separator.
  • Fuel heater/Fuel warmer.
  • External In-line fuel strainer with clear bowl.
  • High-efficiency air cleaner (standard dry element, optional oil bath).
  • Self-tensioning, flexible, Poly V belt.
  • Stainless steel exhaust.
  • Patented E-coat tube and fin radiator.
  • 12V DC maintenance-free battery and solid state battery charger.
  • Safety stop controls for low oil pressure, high water temperature.
  • Large oil pan capacity extends running hours between oil changes.

RG15-dimension-template-315x250

Ambient temperature range:
1. Structure                      -40 to +52°C    (-40 to +125°F)
2. Operation  - Start        -26 to +52°C    (-15 to +125°F)
2. Operation  - Run         -40 to +52°C    (-40 to +125°F)

Functionality - The RG provides a full 15kW output to power ISO reefer containers.

Approximate Weight:

875kg, less fuel