Carrier Vietnam is here with the Power of 8 to make your space exceptionally better
Welcome to an extraordinary experience with the Carrier XCT8 VRF range, our power-packed solution customized to deliver cooling and heating as per your requirements
Welcome to an extraordinary experience with the Carrier XCT8 VRF range, our power-packed solution customized to deliver cooling and heating as per your requirements
*Efficiency of Carrier XCT8 Heat Recovery VRF
Intelligent Rotation Operation Technology
Rotation operation of the combined modules enhance the operational lifespan of the compressor and overall system.
Wide Operation Range
- Cooling at -5-55°C.
- Heating at -15-3°C
High External Static Pressure
![]() *Applicable to Heat Pump and Heat Recovery VRF |
|
Intelligent gateway control system
- One central controller connects up to 120 systems.
- One central controller controls up to 1024 indoor units.
- Each gateway monitors and controls all indoor units.
- Top-discharge VRF, side-discharge VRF and modular side-discharge VRF with built-in Modbus.
Key card control
- The air-conditioning unit is compatible with key card access control and power management systems. This intergration ensures the unit operates only when a key card is inserted, automatically shutting off when the card is removed, effectively reducing unnecessary energy consumption and enhancing operational efficiency.