Series
UP
Cassette Split-System
Inverter Cooling Only
With R410A Refrigerant
Cooling capacity: 3.82~12.5 kW
Features
- High cooling performance with low power consumption
- Light-weight, compact, small footprint. Easy to carry and installation.
- Auto-restart even after a blackout
- Self-clean operation continuing high performance for energy saving
- Wide air flow in all direction
- Compact sizing especially in height (256 mm)
- Wide flow louver panels
- Wired remote controller (optional)
Physical Data
| Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
| Indoor | RAV-SE401UP | 3.82 | 256 x 840 x 840 |
| Outdoor | RAV-TE401AP | 550 x 780 x 290 | |
| Indoor | RAV-SE561UP | 5.3 | 256 x 840 x 840 |
| Outdoor | RAV-TE561AP | 550 x 780 x 290 | |
| Indoor | RAV-SE801UP | 6.2 | 256 x 840 x 840 |
| Outdoor | RAV-TE801AP | 550 x 780 x 290 | |
| Indoor | RAV-SE1001UP | 10 | 256 x 840 x 840 |
| Outdoor | RAV-TE1001AP | 890 x 900 x 320 | |
| Indoor | RAV-SE1251UP | 12.5 | 256 x 840 x 840 |
| Outdoor | RAV-SE1251AP | 890 x 900 x 320 | |
| Indoor | RAV-SE1001UP | 10 | 256 x 840 x 840 |
| Outdoor | RAV-TE1001A8 | 890 x 900 x 320 | |
| Indoor | RAV-SE1251UP | 12.1 | 256 x 840 x 840 |
| Outdoor | RAV-TE1251A8 | 890 x 900 x 320 |
Features
- High cooling performance with low power consumption
- Light-weight, compact, small footprint. Easy to carry and installation.
- Auto-restart even after a blackout
- Self-clean operation continuing high performance for energy saving
- Wide air flow in all direction
- Compact sizing especially in height (256 mm)
- Wide flow louver panels
- Wired remote controller (optional)
Physical Data
| Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
| Indoor | RAV-SE401UP | 3.82 | 256 x 840 x 840 |
| Outdoor | RAV-TE401AP | 550 x 780 x 290 | |
| Indoor | RAV-SE561UP | 5.3 | 256 x 840 x 840 |
| Outdoor | RAV-TE561AP | 550 x 780 x 290 | |
| Indoor | RAV-SE801UP | 6.2 | 256 x 840 x 840 |
| Outdoor | RAV-TE801AP | 550 x 780 x 290 | |
| Indoor | RAV-SE1001UP | 10 | 256 x 840 x 840 |
| Outdoor | RAV-TE1001AP | 890 x 900 x 320 | |
| Indoor | RAV-SE1251UP | 12.5 | 256 x 840 x 840 |
| Outdoor | RAV-SE1251AP | 890 x 900 x 320 | |
| Indoor | RAV-SE1001UP | 10 | 256 x 840 x 840 |
| Outdoor | RAV-TE1001A8 | 890 x 900 x 320 | |
| Indoor | RAV-SE1251UP | 12.1 | 256 x 840 x 840 |
| Outdoor | RAV-TE1251A8 | 890 x 900 x 320 |