Series
T8P
SMMS-e VRF Cooling only
With R410A Refrigerant
Cooling capacity: 22.4~168.0 kW
Features
- Upgraded inverter box with addition protection to prevent small animals from entering and interfering with the electronic components
- Single unit capacity expanded (up to 22HP)
- Compact module size minimizes weight-related restrictions and allows for quicker installation
- System capacity expanded, possible to connect up to60HP in one system, with up to 64 connectable indoor units
- Increase more flexibility on installation with less foot print
- Read and write data directly on smart phone device. Testing and commissioning can be also done without opening the cabinet.
- Piping design flexibility with slimmer pipe size
- Backup operation in case of a compressor failure
Physical Data
| Capacity | Model (MMY-) | Cooling Capacity
(kW) |
Combination Model (MMY-) | Dimensions HxWxD
(mm) |
| 8HP | MAP0806T8P | 22.4 | 1800 x 990 x 780 | |
| 10HP | MAP1006T8P | 28 | 1800 x 990 x 780 | |
| 12HP | MAP1206T8P | 33.5 | 1800 x 990 x 780 | |
| 14HP | MAP14B6T8P | 40 | 1800 x 990 x 780 | |
| 16HP | MAP1606T8P | 45 | 1800 x 1210 x 780 | |
| 18HP | MAP18B6T8P | 50.4 | 1800 x 1210 x 780 | |
| 20HP | MAP2006T8P | 56 | 1800 x 1600 x 780 | |
| 22HP | MAP2206T8P | 61.5 | 1800 x 1600 x 780 | |
| 24HP | AP2416T8P | 67 | MAP1206T8P | 1800 x 990 x 780 |
| MAP1206T8P | 1800 x 990 x 780 | |||
| 26HP | AP2616T8P | 73.5 | MAP1406T8P | 1800 x 990 x 780 |
| MAP1206T8P | 1800 x 990 x 780 | |||
| 28HP | AP2816T8P | 80 | MAP14B6T8P | 1800 x 990 x 780 |
| MAP14B6T8P | 1800 x 990 x 780 | |||
| 30HP | AP3016T8P | 85 | MAP1606T8P | 1800 x 1210 x 780 |
| MAP14B6T8P | 1800 x 990 x 780 | |||
| 32HP | AP3216T8P | 90 | MAP1606T8P | 1800 x 1210 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 34HP | AP3416T8P | 95.4 | MAP18B6T8P | 1800 x 1210 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 36HP | AP3616T8P | 100.8 | MAP18B6T8P | 1800 x 1210 x 780 |
| MAP18B6T8P | 1800 x 1210 x 780 | |||
| 38HP | AP3816T8P | 106.5 | MAP2206T8P | 1800 x 1600 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 40HP | AP4016T8P | 111.9 | MAP2206T8P | 1800 x 1600 x 780 |
| MAP18B6T8P | 1800 x 1210 x 780 | |||
| 42HP | AP4216T8P | 117.5 | MAP2206T8P | 1800 x 1600 x 780 |
| MAP2006T8P | 1800 x 1600 x 780 | |||
| 44HP | AP4416T8P | 123 | MAP2206T8P | 1800 x 1600 x 780 |
| MAP2206T8P | 1800 x 1600 x 780 | |||
| 46HP | AP4616T8P | 130 | MAP1606T8P | 1800 x 1210 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| MAP14B6T8P | 1800 x 990 x 780 | |||
| 48HP | AP4816T8P | 135 | MAP1606T8P | 1800 x 1210 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 50HP | AP5016T8P | 140.4 | MAP18B6T8P | 1800 x 1210 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 52HP | AP5216T8P | 145.8 | MAP18B6T8P | 1800 x 1210 x 780 |
| MAP18B6T8P | 1800 x 1210 x 780 | |||
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 54HP | AP5416T8P | 151.2 | MAP18B6T8P | 1800 x 1210 x 780 |
| MAP18B6T8P | 1800 x 1210 x 780 | |||
| MAP18B6T8P | 1800 x 1210 x 780 | |||
| 56HP | AP5616T8P | 156.8 | MAP2006T8P | 1800 x 1600 x 780 |
| MAP18B6T8P | 1800 x 1210 x 780 | |||
| MAP18B6T8P | 1800 x 1210 x 780 | |||
| 58HP | AP5816T8P | 162.3 | MAP2206T8P | 1800 x 1600 x 780 |
| MAP18B6T8P | 1800 x 1210 x 780 | |||
| MAP18B6T8P | 1800 x 1210 x 780 | |||
| 60HP | AP6016T8P | 168 | MAP2206T8P | 1800 x 1600 x 780 |
| MAP2206T8P | 1800 x 1600 x 780 | |||
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 14HP | MAP1406T8P | 45 | 1800 x 990 x 780 | |
| 18HP | MAP1806T8P | 50.4 | 1800 x 1210 x 780 | |
| 20HP | MAP2026T8P | 56 | MAP1006T8P | 1800 x 990 x 780 |
| MAP1006T8P | 1800 x 990 x 780 | |||
| 22HP | MAP2226T8P | 61.5 | MAP1206T8P | 1800 x 990 x 780 |
| MAP1006T8P | 1800 x 990 x 780 | |||
| 24HP | AP2426T8P | 67 | MAP1206T8P | 1800 x 990 x 780 |
| MAP1206T8P | 1800 x 990 x 780 | |||
| 26HP | AP2626T8P | 73.5 | MAP1406T8P | 1800 x 990 x 780 |
| MAP1206T8P | 1800 x 990 x 780 | |||
| 28HP | AP2826T8P | 80 | MAP1406T8P | 1800 x 990 x 780 |
| MAP1406T8P | 1800 x 990 x 780 | |||
| 30HP | AP3026T8P | 85 | MAP1606T8P | 1800 x 1210 x 780 |
| MAP1406T8P | 1800 x 990 x 780 | |||
| 32HP | AP3226T8P | 90 | MAP1606T8P | 1800 x 1210 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 34HP | AP3426T8P | 95.4 | MAP1806T8P | 1800 x 1210 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 36HP | AP3626T8P | 100.5 | MAP1206T8P | 1800 x 990 x 780 |
| MAP1206T8P | 1800 x 990 x 780 | |||
| MAP1206T8P | 1800 x 990 x 780 | |||
| 38HP | AP3826T8P | 106.5 | MAP1406T8P | 1800 x 990 x 780 |
| MAP1206T8P | 1800 x 990 x 780 | |||
| MAP1206T8P | 1800 x 990 x 780 | |||
| 40HP | AP4026T8P | 111.9 | MAP1406T8P | 1800 x 990 x 780 |
| MAP1406T8P | 1800 x 990 x 780 | |||
| MAP1206T8P | 1800 x 990 x 780 | |||
| 42HP | AP4226T8P | 117.5 | MAP1406T8P | 1800 x 990 x 780 |
| MAP1406T8P | 1800 x 990 x 780 | |||
| MAP1406T8P | 1800 x 990 x 780 | |||
| 44HP | AP4426T8P | 123 | MAP1606T8P | 1800 x 1210 x 780 |
| MAP1406T8P | 1800 x 990 x 780 | |||
| MAP1406T8P | 1800 x 990 x 780 | |||
| 46HP | AP4626T8P | 130 | MAP1606T8P | 1800 x 1210 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| MAP1406T8P | 1800 x 990 x 780 | |||
| 48HP | AP4826T8P | 135 | MAP1606T8P | 1800 x 1210 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 52HP | AP5226T8P | 145.8 | MAP2006T8P | 1800 x 1600 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 54HP | AP5426T8P | 151.2 | MAP2006T8P | 1800 x 1600 x 780 |
| MAP2006T8P | 1800 x 1600 x 780 | |||
| MAP1406T8P | 1800 x 990 x 780 | |||
| 56HP | AP5626T8P | 156.8 | MAP2006T8P | 1800 x 1600 x 780 |
| MAP2006T8P | 1800 x 1600 x 780 | |||
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 58HP | AP5826T8P | 162.3 | MAP2206T8P | 1800 x 1600 x 780 |
| MAP2006T8P | 1800 x 1600 x 780 | |||
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 60HP | AP6026T8P | 168 | MAP2206T8P | 1800 x 1600 x 780 |
| MAP2206T8P | 1800 x 1600 x 780 | |||
| MAP1606T8P | 1800 x 1210 x 780 |
Features
- Upgraded inverter box with addition protection to prevent small animals from entering and interfering with the electronic components
- Single unit capacity expanded (up to 22HP)
- Compact module size minimizes weight-related restrictions and allows for quicker installation
- System capacity expanded, possible to connect up to60HP in one system, with up to 64 connectable indoor units
- Increase more flexibility on installation with less foot print
- Read and write data directly on smart phone device. Testing and commissioning can be also done without opening the cabinet.
- Piping design flexibility with slimmer pipe size
- Backup operation in case of a compressor failure
Physical Data
| Capacity | Model (MMY-) | Cooling Capacity
(kW) |
Combination Model (MMY-) | Dimensions HxWxD
(mm) |
| 8HP | MAP0806T8P | 22.4 | 1800 x 990 x 780 | |
| 10HP | MAP1006T8P | 28 | 1800 x 990 x 780 | |
| 12HP | MAP1206T8P | 33.5 | 1800 x 990 x 780 | |
| 14HP | MAP14B6T8P | 40 | 1800 x 990 x 780 | |
| 16HP | MAP1606T8P | 45 | 1800 x 1210 x 780 | |
| 18HP | MAP18B6T8P | 50.4 | 1800 x 1210 x 780 | |
| 20HP | MAP2006T8P | 56 | 1800 x 1600 x 780 | |
| 22HP | MAP2206T8P | 61.5 | 1800 x 1600 x 780 | |
| 24HP | AP2416T8P | 67 | MAP1206T8P | 1800 x 990 x 780 |
| MAP1206T8P | 1800 x 990 x 780 | |||
| 26HP | AP2616T8P | 73.5 | MAP1406T8P | 1800 x 990 x 780 |
| MAP1206T8P | 1800 x 990 x 780 | |||
| 28HP | AP2816T8P | 80 | MAP14B6T8P | 1800 x 990 x 780 |
| MAP14B6T8P | 1800 x 990 x 780 | |||
| 30HP | AP3016T8P | 85 | MAP1606T8P | 1800 x 1210 x 780 |
| MAP14B6T8P | 1800 x 990 x 780 | |||
| 32HP | AP3216T8P | 90 | MAP1606T8P | 1800 x 1210 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 34HP | AP3416T8P | 95.4 | MAP18B6T8P | 1800 x 1210 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 36HP | AP3616T8P | 100.8 | MAP18B6T8P | 1800 x 1210 x 780 |
| MAP18B6T8P | 1800 x 1210 x 780 | |||
| 38HP | AP3816T8P | 106.5 | MAP2206T8P | 1800 x 1600 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 40HP | AP4016T8P | 111.9 | MAP2206T8P | 1800 x 1600 x 780 |
| MAP18B6T8P | 1800 x 1210 x 780 | |||
| 42HP | AP4216T8P | 117.5 | MAP2206T8P | 1800 x 1600 x 780 |
| MAP2006T8P | 1800 x 1600 x 780 | |||
| 44HP | AP4416T8P | 123 | MAP2206T8P | 1800 x 1600 x 780 |
| MAP2206T8P | 1800 x 1600 x 780 | |||
| 46HP | AP4616T8P | 130 | MAP1606T8P | 1800 x 1210 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| MAP14B6T8P | 1800 x 990 x 780 | |||
| 48HP | AP4816T8P | 135 | MAP1606T8P | 1800 x 1210 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 50HP | AP5016T8P | 140.4 | MAP18B6T8P | 1800 x 1210 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 52HP | AP5216T8P | 145.8 | MAP18B6T8P | 1800 x 1210 x 780 |
| MAP18B6T8P | 1800 x 1210 x 780 | |||
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 54HP | AP5416T8P | 151.2 | MAP18B6T8P | 1800 x 1210 x 780 |
| MAP18B6T8P | 1800 x 1210 x 780 | |||
| MAP18B6T8P | 1800 x 1210 x 780 | |||
| 56HP | AP5616T8P | 156.8 | MAP2006T8P | 1800 x 1600 x 780 |
| MAP18B6T8P | 1800 x 1210 x 780 | |||
| MAP18B6T8P | 1800 x 1210 x 780 | |||
| 58HP | AP5816T8P | 162.3 | MAP2206T8P | 1800 x 1600 x 780 |
| MAP18B6T8P | 1800 x 1210 x 780 | |||
| MAP18B6T8P | 1800 x 1210 x 780 | |||
| 60HP | AP6016T8P | 168 | MAP2206T8P | 1800 x 1600 x 780 |
| MAP2206T8P | 1800 x 1600 x 780 | |||
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 14HP | MAP1406T8P | 45 | 1800 x 990 x 780 | |
| 18HP | MAP1806T8P | 50.4 | 1800 x 1210 x 780 | |
| 20HP | MAP2026T8P | 56 | MAP1006T8P | 1800 x 990 x 780 |
| MAP1006T8P | 1800 x 990 x 780 | |||
| 22HP | MAP2226T8P | 61.5 | MAP1206T8P | 1800 x 990 x 780 |
| MAP1006T8P | 1800 x 990 x 780 | |||
| 24HP | AP2426T8P | 67 | MAP1206T8P | 1800 x 990 x 780 |
| MAP1206T8P | 1800 x 990 x 780 | |||
| 26HP | AP2626T8P | 73.5 | MAP1406T8P | 1800 x 990 x 780 |
| MAP1206T8P | 1800 x 990 x 780 | |||
| 28HP | AP2826T8P | 80 | MAP1406T8P | 1800 x 990 x 780 |
| MAP1406T8P | 1800 x 990 x 780 | |||
| 30HP | AP3026T8P | 85 | MAP1606T8P | 1800 x 1210 x 780 |
| MAP1406T8P | 1800 x 990 x 780 | |||
| 32HP | AP3226T8P | 90 | MAP1606T8P | 1800 x 1210 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 34HP | AP3426T8P | 95.4 | MAP1806T8P | 1800 x 1210 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 36HP | AP3626T8P | 100.5 | MAP1206T8P | 1800 x 990 x 780 |
| MAP1206T8P | 1800 x 990 x 780 | |||
| MAP1206T8P | 1800 x 990 x 780 | |||
| 38HP | AP3826T8P | 106.5 | MAP1406T8P | 1800 x 990 x 780 |
| MAP1206T8P | 1800 x 990 x 780 | |||
| MAP1206T8P | 1800 x 990 x 780 | |||
| 40HP | AP4026T8P | 111.9 | MAP1406T8P | 1800 x 990 x 780 |
| MAP1406T8P | 1800 x 990 x 780 | |||
| MAP1206T8P | 1800 x 990 x 780 | |||
| 42HP | AP4226T8P | 117.5 | MAP1406T8P | 1800 x 990 x 780 |
| MAP1406T8P | 1800 x 990 x 780 | |||
| MAP1406T8P | 1800 x 990 x 780 | |||
| 44HP | AP4426T8P | 123 | MAP1606T8P | 1800 x 1210 x 780 |
| MAP1406T8P | 1800 x 990 x 780 | |||
| MAP1406T8P | 1800 x 990 x 780 | |||
| 46HP | AP4626T8P | 130 | MAP1606T8P | 1800 x 1210 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| MAP1406T8P | 1800 x 990 x 780 | |||
| 48HP | AP4826T8P | 135 | MAP1606T8P | 1800 x 1210 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 52HP | AP5226T8P | 145.8 | MAP2006T8P | 1800 x 1600 x 780 |
| MAP1606T8P | 1800 x 1210 x 780 | |||
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 54HP | AP5426T8P | 151.2 | MAP2006T8P | 1800 x 1600 x 780 |
| MAP2006T8P | 1800 x 1600 x 780 | |||
| MAP1406T8P | 1800 x 990 x 780 | |||
| 56HP | AP5626T8P | 156.8 | MAP2006T8P | 1800 x 1600 x 780 |
| MAP2006T8P | 1800 x 1600 x 780 | |||
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 58HP | AP5826T8P | 162.3 | MAP2206T8P | 1800 x 1600 x 780 |
| MAP2006T8P | 1800 x 1600 x 780 | |||
| MAP1606T8P | 1800 x 1210 x 780 | |||
| 60HP | AP6026T8P | 168 | MAP2206T8P | 1800 x 1600 x 780 |
| MAP2206T8P | 1800 x 1600 x 780 | |||
| MAP1606T8P | 1800 x 1210 x 780 |