Series
FT8-E
SHRMi VRF Heat Recovery
With R410A Refrigerant
Cooling capacity: 22.4~118.0 kW
Heating capacity: 25.0~132.0 kW
Features
- Flexible refrigerant flow on the same system
- Double refrigerant control regulates aperture of the pulse motor valve and controls the cooling/heating distribution control
- More efficient heat recovery operation than individual heating and cooling only
- Temperatures can be controlled and maintained precisely throughout the day to provide precision comfort
- Inverter systems save energy as continuous operation offers the same capacity with lower power consumption
- Flexible piping configurations allow unsurpassed installation ease
- Inverter box window enables easier maintenance
- Square carrying holes in the lower corners facilitate safer and surer lifting by a crane, maintain the balance of the load throughout the lifting operation
Physical Data
| Capacity | Model (MMY-) | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Combination Models | Dimensions HxWxD
(mm) |
| 8HP | MAP0804FT8-E | 22.4 | 25 | 1830 x 990 x 780 | |
| 10HP | MAP1004FT8-E | 28 | 31.5 | 1830 x 990 x 780 | |
| 12HP | MAP1204FT8-E | 33.5 | 37.5 | 1830 x 1210 x 780 | |
| 14HP | MAP1404FT8-E | 40 | 45 | 1830 x 1210 x 780 | |
| 16HP | AP1614FT8-E | 45 | 50 | MAP0804FT8-E | 1830 x 990 x 780 |
| MAP0804FT8-E | 1830 x 990 x 780 | ||||
| 18HP | AP1814FT8-E | 50.4 | 56.5 | MAP1004FT8-E | 1830 x 990 x 780 |
| MAP0804FT8-E | 1830 x 990 x 780 | ||||
| 20HP | AP2014FT8-E | 56 | 63 | MAP1004FT8-E | 1830 x 990 x 780 |
| MAP1004FT8-E | 1830 x 990 x 780 | ||||
| 22HP | AP2214FT8-E | 61.5 | 69 | MAP1204FT8-E | 1830 x 1210 x 780 |
| MAP1004FT8-E | 1830 x 990 x 780 | ||||
| 24HP | AP2414FT8-E | 68 | 76.5 | MAP1404FT8-E | 1830 x 1210 x 780 |
| MAP1004FT8-E | 1830 x 990 x 780 | ||||
| 26HP | AP2614FT8-E | 73 | 81.5 | MAP1404FT8-E | 1830 x 1210 x 780 |
| MAP1204FT8-E | 1830 x 1210 x 780 | ||||
| 28HP | AP2814FT8-E | 78.5 | 88 | MAP1404FT8-E | 1830 x 1210 x 780 |
| MAP1404FT8-E | 1830 x 1210 x 780 | ||||
| 30HP | AP3014FT8-E | 85 | 95 | MAP1004FT8-E | 1830 x 990 x 780 |
| MAP1004FT8-E | 1830 x 990 x 780 | ||||
| MAP1004FT8-E | 1830 x 990 x 780 | ||||
| 32HP | AP3214FT8-E | 90 | 100 | MAP1204FT8-E | 1830 x 1210 x 780 |
| MAP1004FT8-E | 1830 x 990 x 780 | ||||
| MAP1004FT8-E | 1830 x 990 x 780 | ||||
| 34HP | AP3414FT8-E | 96 | 108 | MAP1404FT8-E | 1830 x 1210 x 780 |
| MAP1004FT8-E | 1830 x 990 x 780 | ||||
| MAP1004FT8-E | 1830 x 990 x 780 | ||||
| 36HP | AP3614FT8-E | 101 | 113 | MAP1204FT8-E | 1830 x 1210 x 780 |
| MAP1204FT8-E | 1830 x 1210 x 780 | ||||
| MAP1204FT8-E | 1830 x 1210 x 780 | ||||
| 38HP | AP3814FT8-E | 106.5 | 119.5 | MAP1404FT8-E | 1830 x 1210 x 780 |
| MAP1204FT8-E | 1830 x 1210 x 780 | ||||
| MAP1204FT8-E | 1830 x 1210 x 780 | ||||
| 40HP | AP4014T8-E | 112 | 127 | MAP1404FT8-E | 1830 x 1210 x 780 |
| MAP1404FT8-E | 1830 x 1210 x 780 | ||||
| MAP1204FT8-E | 1830 x 1210 x 780 | ||||
| 42HP | AP4214FT8-E | 118 | 132 | MAP1404FT8-E | 1830 x 1210 x 780 |
| MAP1404FT8-E | 1830 x 1210 x 780 | ||||
| MAP1404FT8-E | 1830 x 1210 x 780 | ||||
| 12HP | MAP1202FT8-E | 33.5 | 35.5 | 1800 x 990 x 750 |
Features
- Flexible refrigerant flow on the same system
- Double refrigerant control regulates aperture of the pulse motor valve and controls the cooling/heating distribution control
- More efficient heat recovery operation than individual heating and cooling only
- Temperatures can be controlled and maintained precisely throughout the day to provide precision comfort
- Inverter systems save energy as continuous operation offers the same capacity with lower power consumption
- Flexible piping configurations allow unsurpassed installation ease
- Inverter box window enables easier maintenance
- Square carrying holes in the lower corners facilitate safer and surer lifting by a crane, maintain the balance of the load throughout the lifting operation
Physical Data
| Capacity | Model (MMY-) | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Combination Models | Dimensions HxWxD
(mm) |
| 8HP | MAP0804FT8-E | 22.4 | 25 | 1830 x 990 x 780 | |
| 10HP | MAP1004FT8-E | 28 | 31.5 | 1830 x 990 x 780 | |
| 12HP | MAP1204FT8-E | 33.5 | 37.5 | 1830 x 1210 x 780 | |
| 14HP | MAP1404FT8-E | 40 | 45 | 1830 x 1210 x 780 | |
| 16HP | AP1614FT8-E | 45 | 50 | MAP0804FT8-E | 1830 x 990 x 780 |
| MAP0804FT8-E | 1830 x 990 x 780 | ||||
| 18HP | AP1814FT8-E | 50.4 | 56.5 | MAP1004FT8-E | 1830 x 990 x 780 |
| MAP0804FT8-E | 1830 x 990 x 780 | ||||
| 20HP | AP2014FT8-E | 56 | 63 | MAP1004FT8-E | 1830 x 990 x 780 |
| MAP1004FT8-E | 1830 x 990 x 780 | ||||
| 22HP | AP2214FT8-E | 61.5 | 69 | MAP1204FT8-E | 1830 x 1210 x 780 |
| MAP1004FT8-E | 1830 x 990 x 780 | ||||
| 24HP | AP2414FT8-E | 68 | 76.5 | MAP1404FT8-E | 1830 x 1210 x 780 |
| MAP1004FT8-E | 1830 x 990 x 780 | ||||
| 26HP | AP2614FT8-E | 73 | 81.5 | MAP1404FT8-E | 1830 x 1210 x 780 |
| MAP1204FT8-E | 1830 x 1210 x 780 | ||||
| 28HP | AP2814FT8-E | 78.5 | 88 | MAP1404FT8-E | 1830 x 1210 x 780 |
| MAP1404FT8-E | 1830 x 1210 x 780 | ||||
| 30HP | AP3014FT8-E | 85 | 95 | MAP1004FT8-E | 1830 x 990 x 780 |
| MAP1004FT8-E | 1830 x 990 x 780 | ||||
| MAP1004FT8-E | 1830 x 990 x 780 | ||||
| 32HP | AP3214FT8-E | 90 | 100 | MAP1204FT8-E | 1830 x 1210 x 780 |
| MAP1004FT8-E | 1830 x 990 x 780 | ||||
| MAP1004FT8-E | 1830 x 990 x 780 | ||||
| 34HP | AP3414FT8-E | 96 | 108 | MAP1404FT8-E | 1830 x 1210 x 780 |
| MAP1004FT8-E | 1830 x 990 x 780 | ||||
| MAP1004FT8-E | 1830 x 990 x 780 | ||||
| 36HP | AP3614FT8-E | 101 | 113 | MAP1204FT8-E | 1830 x 1210 x 780 |
| MAP1204FT8-E | 1830 x 1210 x 780 | ||||
| MAP1204FT8-E | 1830 x 1210 x 780 | ||||
| 38HP | AP3814FT8-E | 106.5 | 119.5 | MAP1404FT8-E | 1830 x 1210 x 780 |
| MAP1204FT8-E | 1830 x 1210 x 780 | ||||
| MAP1204FT8-E | 1830 x 1210 x 780 | ||||
| 40HP | AP4014T8-E | 112 | 127 | MAP1404FT8-E | 1830 x 1210 x 780 |
| MAP1404FT8-E | 1830 x 1210 x 780 | ||||
| MAP1204FT8-E | 1830 x 1210 x 780 | ||||
| 42HP | AP4214FT8-E | 118 | 132 | MAP1404FT8-E | 1830 x 1210 x 780 |
| MAP1404FT8-E | 1830 x 1210 x 780 | ||||
| MAP1404FT8-E | 1830 x 1210 x 780 | ||||
| 12HP | MAP1202FT8-E | 33.5 | 35.5 | 1800 x 990 x 750 |