As your data centre evolves, turn to Carrier for purpose-built solutions and expertise to help you face all your data centre challenges with confidence.
Costs
Efficiency Cooling, Uninterrupted Data
                Efficient, high-performing HVAC solutions
Designed for the data centre

Air-cooled chiller range with multiple scroll compressors, R-32 refrigerant, covering cooling capacities from 170 kW to 950 kW with integrated free-cooling for small to medium size data centre cooling.

Air-cooled chiller range with variable-speed screw compressors, R-1234ze refrigerant, covering cooling capacities from 390 kW to 2100 kW with integrated free-cooling and ultra-fast recovery option for small to large-size data centres cooling.

Carrier’s water-cooled chillers combine innovative features, exceptional versatility and a full-system approach to efficient cooling up to 3800 kW per unit. 19DV can restart swiftly following a power loss – just 150 seconds to reach full design capacity once power is restored.

Water-cooled chiller range with screw compressors and ultra-low GWP refrigerants R-1234ze or R-515B, delivering up to 2,100 KW cooling capacity and up to 60°C leaving condenser water temperature. High energy efficiency with SEER up to 8.3 for reduced operating costs and environmental impact. Low footprint chillers easier to scale the cooling capacity as the data centre grows(Width <1,5m)

Chilled water cabinet with vertical airflow: 50CJ-W, 50CO-W and tailor made units. Freedom to specify the optimal system with moderate-to-high availability requirements in medium and large data centres.

Modular design with high flexibility for customisation. Horizontal airflow. Particularly suitable to get the lower consumption in large or high-density data centres with high availability requirements.

Water source heat pump range with fixed-speed screw compressors, R1234z refrigerant, covering heating capacities from 300kW to 1600kW that can value data centre heat to generate up to 85°C hot water for district heating systems.
* size 750 & 1500 kW from December 2025.
Integrated management solutions
                                                    Asset Management
- Single Source of Truth
 - Capacity planning
 - Connection Management
 
                                                    Energy Management
- Real-time Monitoring
 - Alarm Management
 - Failure Analytics
 
                                                    Carrier PlantCTRL™ an intelligent plant room control integrates heating and cooling systems in one smart network. Enhance plant room coordination, efficiency, and reliability with full compatibility with WEBCTRL® BAS for unified facility management.
                                                    Bring all your building’s subsystems together with one web-based platform that makes it easy for you to understand, control and analyse data centre operations.
                                    You Need a Service Partner Who Can Stay Ahead Data centres are dynamic, fast-paced and versatile — your service partner should be too.
We understand the mission-critical challenges you face today and in the future. BluEdge delivers the reliability, expertise, partnership and security you need through tailored, proactive and responsive solutions, ensuring maximum efficiency, protection and, most importantly, uptime.