Skip to main content

VIND EEN DEALER

CONTACT

father-and-son-planting-tree-under-sun-676651870_h

R-32

Carrier has selected R-32 refrigerant to replace R-410A refrigerant, in commercial chillers and heat pumps using scroll technology. R-32 was chosen for its lower environmental impact, high energy efficiency, wide availability and ease of use.
carrier-icon-energy-savings-light-blue
R-32 helps protect the environment

  • Much lower GWP keyboard_arrow_right -68%
  • Significant system refrigerant charge reduction in Aquasnap® Chillers keyboard_arrow_right up to 30%
  • Lower GWP and system charge reduction combine to reduce carbon footprint keyboard_arrow_right -77%

Note: GWP according to IPCC AR4 & refrigerant charge reduction calculated in comparison with the previous generation using R-410A

carrier-icon-high-efficiency-light-blue
R-32 is energy efficient
  • Up to 10 % more energy efficient compared with R410A
  • Suitable for all climates
  • Aquasnap® R32 chillers exceed Ecodesign 2021 SEER requirements
carrier-icon-customers-light-blue
R-32 is user friendly and safe
  • R-32 is a tried and trusted solution already used in residential air conditioners (millions AC in use.)
  • Easy refrigerant charge complement
  • It is available from all refrigerant distributors
Insight from the experts
carrier-insight-from-the-experts-anthony-conde-alvarez
Anthony Conde Alvarez

Customer Services Manager

carrier-insight-from-the-experts-benoit-parlie
Benoit Parlier
 

R&D Manager

carrier-insight-from-the-experts-william-doll
William Doll
 

Marketing Manager

carrier-insight-from-the-experts-yoan-simon
Yoan Simon
 

Sales Manager