Ett E-postmeddelande har skickats till dig, kontrollera din spam/ skräppost om du inte kan hitta e-postmeddelandet.
Due to some internal error, the mail has not been sent.
Outstanding flexibility
High product visibility with easy access
Improved energy efficiency
Simplified Maintenance
Plug-in; Remote
-1/1°C, 2/4°C, 4/6°C
R744 (CO2),
R290, R404A
With horizontal product presentation, Areor gives customers the convenient combination of perfect product visibility and ergonomic access.
Areor is a flexible plug-in cabinet that can be used as a self-service table, a self-service counter or a serve-over counter for customer convenience. When used as a self-service table, units can be multiplexed to a block layout with two, three, four or multiple units. The unit is available with refrigerants R404A or natural refrigerant R290 and can be connected to a CO₂ remote installation as well. Depending on the application, the unit can be ordered as an open version for high sales turnover or with sliding glass lids focusing on energy efficiency.