Email has been sent to you , please check your spam/junk emails if you are unable to find the email.
Due to some internal error, the mail has not been sent.
Reduced energy consumption
Flexibility in frozen food display
Remote
-18/-20°C, -22/-24°C
R744 (CO2),
R134a, R404A
Benefit from a single-coil system with double the advantages.
Thanks to the non-heated triple-glazed doors in the cabinet section, there’s no need for the usual heating of the external panes. Heat-reflecting coatings on the center and internal panes as well as a special gas filling between the panes ensure that they are free from condensation and dry on the customer side at all times. This lowers the energy and refrigeration load.
The polymer coating on the internal pane reliably prevents any fogging after opening. The coating absorbs the humidity in the ambient air and prevents fogging.
Glass lids on the chest bring an extra energy saving and improved temperature stability. This effectively keeps uncontrolled air flows away from the merchandise and fully utilizes the potential of energy savings.
New High Efficiency Frame technology for vertical freezer display cabinets delivers high energy savings.