Cooling Efficiency
Up to 15.5 SEER
Heating Efficiency
Up to 9.5 HSPF
Comfort Features
Better
Email product info

SEER 15.5
HSPF 9.5
cools
heats
hybridheat
estar
puron

Overview

Northern climates with less humid, milder summers may not call for the highest degree of efficiency. This model gives you the benefits of Infinity, ENERGY STAR® qualified cooling and heating efficiency and quiet operation.

Features

STANDARD FEATURES

  • Up to 15.5 SEER cooling efficiency
  • Up to 9.5 HSPF heating efficiency
  • Sound: as low as 68 decibels1
  • Single-stage compressor operation
  • Compressor sound blanket and Silencer System II design
  • Filter drier system protection from moisture and contaminants
  • Ideal Defrost heating operation with Infinity control
  • WeatherArmor Ultra protection
  • Non-ozone depleting Puron® refrigerant
  • 10-year parts limited warranty2

OPTIONAL FEATURES

  • Optional labor warranty available3


1 Quietest size within each model group during most common cooling operating condition.

2 To the original owner, when product is used in a residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • Up to 15.5 SEER
  • Up to 12.5 EER
  • Up to 9.5 HSPF
  • All sizes meet ENERGY STAR® qualifications1

PERFORMANCE

  • Good cold weather performance
  • Hybrid Heat® system compatible when paired with select thermostats
  • Sound: as low as 68 decibels2

TECHNOLOGY

  • Single-stage scroll compressor
  • System protecting high pressure and loss of charge switches
  • Sound reduction: compressor sound blanket, Silencer System II design and forward swept fan blades
  • Filter drier
  • Infinity level advanced diagnostic intelligence
  • Recommended control: Infinity control

CAPACITIES

  • 2-4 ton

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Baked-on, durable powder coat paint
  • Steel, louvered coil guard


1 Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit www.energystar.gov..

2 Quietest size within each model group during most common operating condition.

Works Well With

Gas Furnaces
Infinity® Series

Fan Coils
Infinity® Series

Heat pump


SYSTXCCITN01-A

Ratings & Reviews