Supra City 900 Z
Zero-engine refrigeration unit for urban distribution by truck, featuring reduced emissions and low noise
BENEFITS
- SUPRA range benefits
- Low emissions and noise
- Constant cooling capacity
- Constant evaporator airflow
- Zero engine emission
ATP certificate n° M 652 add2
Road Capacity
| 0°/30° X (W) | 9000 |
| -20°/30°C (W) | 5050 |
Standby Capacity
| 0°/30° X (W) | 7150 |
| -20°/30°C (W) | 4150 |
Heating Capacity
| Diesel High speed 18°C/-18°C (W) | 3 360 |
| Standby 18/-18 (W) | 1765 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 2500 |
Weight
(Including battery)
| S version (Road and Standby) | 420 kg |
Refrigerant
| Type | R-404A |
| Charge | 6.8 Kg |
Unit
| Dimensions | 1823 x 856 x 644mm |
| Body opening | L 1245 x H 310 mm |
Compressor
| Model | 05k4 |
| Nb of Cilynders | 4 |
| Displacement | 400 cm³ |
Standby motor
| Standby voltage |
230/400/3/50 hz 240/460/3/60 hz |
| Power 50 Hz | 4.8 kW |
Sound pressure
| Standard | 61 dBA |
ATP certificate n° M 652 add2
Road Capacity
| 0°/30° X (W) | 9000 |
| -20°/30°C (W) | 5050 |
Standby Capacity
| 0°/30° X (W) | 7150 |
| -20°/30°C (W) | 4150 |
Heating Capacity
| Diesel High speed 18°C/-18°C (W) | 3 360 |
| Standby 18/-18 (W) | 1765 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 2500 |
Weight
(Including battery)
| S version (Road and Standby) | 420 kg |
Refrigerant
| Type | R-404A |
| Charge | 6.8 Kg |
Unit
| Dimensions | 1823 x 856 x 644mm |
| Body opening | L 1245 x H 310 mm |
Compressor
| Model | 05k4 |
| Nb of Cilynders | 4 |
| Displacement | 400 cm³ |
Standby motor
| Standby voltage |
230/400/3/50 hz 240/460/3/60 hz |
| Power 50 Hz | 4.8 kW |
Sound pressure
| Standard | 61 dBA |
Works Well With
You May Also Like