Supra 450 Nordic
For extreme low-ambient temperatures and that features our unique high-capacity hot water heating as standard.
BENEFITS
- High capacity electrical and hot water heating
- Extremely silent operation
- Exceptional reliability for superior efficiency and enhanced product protection
- Improved service accessibility
- Ease of use with EasyCOLD® microprocessor control.
SUPRA 450 Nordic is specifically designed for extreme low-ambient temperatures.
For single compartment trucks up to 33 m³
The SUPRA Nordic is the first range of diesel truck units that has been designed specifically for extreme low-ambient temperatures, and that features our unique high-capacity hot water heating as standard.
BENEFITS
- High capacity electrical and hot water heating
- Extremely silent operation
- Exceptional reliability for superior efficiency and enhanced product protection
- Improved service accessibility
- Ease of use with EasyCOLD® microprocessor control.
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Capacity on engine power 0°C (W) | 4 470 |
| Capacity on engine power -20°C (W) | 2 580 |
| Capacity on electrical stand by 0°C (W) | 3 590 |
| Capacity on electrical stand by -20°C (W) | 2 790 |
Heating Capacity
| Diesel High speed 18°C/-18°C (W) | 4 200 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 1 610 |
Weight
(Including battery)
| S version (standard) | 348 kg |
| T version (low noise) | 351 kg |
Box opening
| Required box opening mm | 800x345 |
Refrigerant Charge
| Type | R-404A |
Unit
| Dimensions | 1823 x 791 x 570 mm |
| Body opening | L 800 x H 345 mm |
SUPRA 450 Nordic is specifically designed for extreme low-ambient temperatures.
For single compartment trucks up to 33 m³
The SUPRA Nordic is the first range of diesel truck units that has been designed specifically for extreme low-ambient temperatures, and that features our unique high-capacity hot water heating as standard.
BENEFITS
- High capacity electrical and hot water heating
- Extremely silent operation
- Exceptional reliability for superior efficiency and enhanced product protection
- Improved service accessibility
- Ease of use with EasyCOLD® microprocessor control.
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Capacity on engine power 0°C (W) | 4 470 |
| Capacity on engine power -20°C (W) | 2 580 |
| Capacity on electrical stand by 0°C (W) | 3 590 |
| Capacity on electrical stand by -20°C (W) | 2 790 |
Heating Capacity
| Diesel High speed 18°C/-18°C (W) | 4 200 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 1 610 |
Weight
(Including battery)
| S version (standard) | 348 kg |
| T version (low noise) | 351 kg |
Box opening
| Required box opening mm | 800x345 |
Refrigerant Charge
| Type | R-404A |
Unit
| Dimensions | 1823 x 791 x 570 mm |
| Body opening | L 800 x H 345 mm |