Supra City 1000 Z
Zero-engine refrigeration unit for urban distribution by truck, featuring reduced emissions and low noise
BENEFITS:
- SUPRA range benefits
- Low emissions and noise
- Constant cooling capacity
- Constant evaporator airflow
- Zero engine emission
SUPRA CITY Z, ZERO-ENGINE REFRIGERATION UNIT.
SUPRA 1000 City Z is a zero engine refrigeration unit powered by the truck engine and designed for urban distribution, featuring constant cold, reduced emissions and low noise.
Supra City Z meets the needs of transporters that distribute temperature sensitive goods in urban or Low Emission Zones, and who are eager to reduce their environmental impact without compromising on cold chain protection.
Low emissions and noise
Getting power from the Euro 5- compliant truck engine, Supra City Z significantly reduces emissions of nitrogen oxide(NOx), carbon monoxide (CO), hydrocarbons and particulate matter. Eliminating the primary source of noise and adding insulation equipment from Supra “Silent” version enables to reduce noise emissions.
By removing the diesel engine, the Supra City Z unit derives its power from a hydraulic pump directly connected to the truck engine’s Power. Take Off (PTO) to drive a hydraulic engine placed inside the refrigeration unit.
Constant cooling capacity
Using the truck PTO allows for energy from the truck engine to be converted into a steady supply of power. Variable displacement technology, an oil pump combined with an electronic controller, allows the Supra City Z unit to deliver high and constant cooling capacity from truck engine idle speed.Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Capacity on engine power 0°C (W) | 11 100 |
| Capacity on engine power -20°C (W) | 6 600 |
| Capacity on electrical stand by 0°C (W) | 6 900 |
| Capacity on electrical stand by -20°C (W) | 5 550 |
Heating Capacity
| Diesel High speed 18°C/-18°C (W) | 3 945 |
| Standby 18°C/-18°C (W) | 2 370 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 3950
|
Weight
(Including battery)
| S version | 525 kg |
Compressor
| Model | 05G |
| Displacement | 600 cm3 |
| n° of cylinders | 6 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/400/3/50 Hz
240/460/3/60 Hz |
| Rating | 9 kW |
Refrigerant Charge
| Type | R-404A |
| Charge | 6,8 |
Sound Pressure
| High speed | 63 dBA |
Unit
| Dimensions | 971 x 1995 x 699 mm |
| Body opening | L 1245 x H 345 mm |
SUPRA CITY Z, ZERO-ENGINE REFRIGERATION UNIT.
SUPRA 1000 City Z is a zero engine refrigeration unit powered by the truck engine and designed for urban distribution, featuring constant cold, reduced emissions and low noise.
Supra City Z meets the needs of transporters that distribute temperature sensitive goods in urban or Low Emission Zones, and who are eager to reduce their environmental impact without compromising on cold chain protection.
Low emissions and noise
Getting power from the Euro 5- compliant truck engine, Supra City Z significantly reduces emissions of nitrogen oxide(NOx), carbon monoxide (CO), hydrocarbons and particulate matter. Eliminating the primary source of noise and adding insulation equipment from Supra “Silent” version enables to reduce noise emissions.
By removing the diesel engine, the Supra City Z unit derives its power from a hydraulic pump directly connected to the truck engine’s Power. Take Off (PTO) to drive a hydraulic engine placed inside the refrigeration unit.
Constant cooling capacity
Using the truck PTO allows for energy from the truck engine to be converted into a steady supply of power. Variable displacement technology, an oil pump combined with an electronic controller, allows the Supra City Z unit to deliver high and constant cooling capacity from truck engine idle speed.Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Capacity on engine power 0°C (W) | 11 100 |
| Capacity on engine power -20°C (W) | 6 600 |
| Capacity on electrical stand by 0°C (W) | 6 900 |
| Capacity on electrical stand by -20°C (W) | 5 550 |
Heating Capacity
| Diesel High speed 18°C/-18°C (W) | 3 945 |
| Standby 18°C/-18°C (W) | 2 370 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 3950
|
Weight
(Including battery)
| S version | 525 kg |
Compressor
| Model | 05G |
| Displacement | 600 cm3 |
| n° of cylinders | 6 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/400/3/50 Hz
240/460/3/60 Hz |
| Rating | 9 kW |
Refrigerant Charge
| Type | R-404A |
| Charge | 6,8 |
Sound Pressure
| High speed | 63 dBA |
Unit
| Dimensions | 971 x 1995 x 699 mm |
| Body opening | L 1245 x H 345 mm |