Oasis 250 MT
Tough outside, cool inside
Specially designed to meet the challenges raised by high ambient temperatures
BENEFITS
- Constant evaporator airflow
- High ambient designed
- Maintenance friendly operation
- High refrigeration capacity
- Large choice of evaporator
OASIS is a high capacity truck refrigeration range. It is designed to meet the challenges raised by high ambient temperature up to +54°C.
High refrigeration capacity
In high ambient climates, sustaining the cold chain is more important than anywhere else. The OASIS range featuring R404A refrigerant delivers unmatched capacity and constant airflow, especially thanks to its electrical fans. Truck operators can depend on reliable protection of perishables.
High ambient designed
Durability: combining aerodynamic styling and reliability, the Oasis range has been designed with rugged and durable material to resist harsh conditions. All components have gone through UV and chemicals resistance tests to operate in extreme climates.
Easy start: the new alternator design enables the engine to reach its nominal speed with fewer loads by delaying the power output. This feature helps to extend the lifecycle of key internal components such as the engine, clutch and belts.
Available in multi-temperature
The OASIS range offers flexibility for multi-product deliveries with 7 standard configurations available thanks to the ultraslim evaporator range.
Maintenance friendly operation
Accessibility and safety are enhanced on the Oasis range: handling bars, lateral door screw locking system and main shutoff switch. Service inspections and routine maintenance are operated quicker and safer.
BENEFITS
- Constant evaporator airflow
- High ambient designed
- Maintenance friendly operation
- High refrigeration capacity
- Large choice of evaporator
Refrigeration Capacity
System net cooling capacity under A.T.P. Conditions at 30° C ambient
|
Nominal Capacity (-20°C/30°C) |
|
|
|
|
|
3380 W |
|
Capacity on engine power 0°C |
4 750 W |
|
Capacity on engine power -20°C |
2 730 W |
|
Capacity on electrical stand by 0°C |
4 331 W |
|
Capacity on electrical stand by -20°C |
2 588 W |
Heating Capacity
|
Diesel High speed 18°C/-18°C |
2 840 W |
|
Standby 18°C/-18°C |
2 750 W |
Airflow
on high speed engine operation
|
(AMCA 21085) m3/hr |
|
2 200 |
Weight
including battery
|
S version (road & standby) |
411 kg |
Engine
|
Model |
CT3-44TV |
|
Displacement |
cm3 |
|
n° of cylinders |
3 |
|
Maintenance Interval |
750/1000 hrs |
Compressor
|
Model |
05K2 |
|
|
Displacement |
200 cm3 |
|
|
n° of cylinders |
2 |
|
Electrical Stand by Motor
|
Voltage / Phase / Frequency |
230/400/3/50 Hz 240/460/3/60 Hz |
|
Rating |
4,8 kW |
Refrigerant
|
Type |
R-404A |
|
Charge |
Depending on configuration |
Sound pressure
|
High speed |
72 dBA |
Generic
|
Dimensions |
856 x 1823 x 644 mm |
|
Body opening |
L 90 x H 90 mm |
Example for multi-temperature configuration
OASIS is a high capacity truck refrigeration range. It is designed to meet the challenges raised by high ambient temperature up to +54°C.
High refrigeration capacity
In high ambient climates, sustaining the cold chain is more important than anywhere else. The OASIS range featuring R404A refrigerant delivers unmatched capacity and constant airflow, especially thanks to its electrical fans. Truck operators can depend on reliable protection of perishables.
High ambient designed
Durability: combining aerodynamic styling and reliability, the Oasis range has been designed with rugged and durable material to resist harsh conditions. All components have gone through UV and chemicals resistance tests to operate in extreme climates.
Easy start: the new alternator design enables the engine to reach its nominal speed with fewer loads by delaying the power output. This feature helps to extend the lifecycle of key internal components such as the engine, clutch and belts.
Available in multi-temperature
The OASIS range offers flexibility for multi-product deliveries with 7 standard configurations available thanks to the ultraslim evaporator range.
Maintenance friendly operation
Accessibility and safety are enhanced on the Oasis range: handling bars, lateral door screw locking system and main shutoff switch. Service inspections and routine maintenance are operated quicker and safer.
BENEFITS
- Constant evaporator airflow
- High ambient designed
- Maintenance friendly operation
- High refrigeration capacity
- Large choice of evaporator
Refrigeration Capacity
System net cooling capacity under A.T.P. Conditions at 30° C ambient
|
Nominal Capacity (-20°C/30°C) |
|
|
|
|
|
3380 W |
|
Capacity on engine power 0°C |
4 750 W |
|
Capacity on engine power -20°C |
2 730 W |
|
Capacity on electrical stand by 0°C |
4 331 W |
|
Capacity on electrical stand by -20°C |
2 588 W |
Heating Capacity
|
Diesel High speed 18°C/-18°C |
2 840 W |
|
Standby 18°C/-18°C |
2 750 W |
Airflow
on high speed engine operation
|
(AMCA 21085) m3/hr |
|
2 200 |
Weight
including battery
|
S version (road & standby) |
411 kg |
Engine
|
Model |
CT3-44TV |
|
Displacement |
cm3 |
|
n° of cylinders |
3 |
|
Maintenance Interval |
750/1000 hrs |
Compressor
|
Model |
05K2 |
|
|
Displacement |
200 cm3 |
|
|
n° of cylinders |
2 |
|
Electrical Stand by Motor
|
Voltage / Phase / Frequency |
230/400/3/50 Hz 240/460/3/60 Hz |
|
Rating |
4,8 kW |
Refrigerant
|
Type |
R-404A |
|
Charge |
Depending on configuration |
Sound pressure
|
High speed |
72 dBA |
Generic
|
Dimensions |
856 x 1823 x 644 mm |
|
Body opening |
L 90 x H 90 mm |
Example for multi-temperature configuration