Citimax Truck Refrigeration Units
The cool experience of cool confidence
Citimax provides a full range of refrigeration units designed for all light commercial vehicles. The specifications of the Citimax 280, 350 and 400 units make it possible for you to choose the best fit according to vehicle size, ambient temperatures and type of goods.
Your cold chain is consistently under control
Your temperature-sensitive products must be delivered in ideal condition.
They need a stable environment during transportation with controlled temperature and the ability to maintain the integrity of the cold chain. Citimax range allows you to deliver fresh and frozen products safely and with confidence thanks to the cooling power, the high refrigeration capacity (up to 58 m3) and easy fitting for any box size.
Carrier Transicold’s Citimax Refrigeration Unit Performance

Versatility
For all applications from fresh to deep frozen goods

Pull Down
20% faster pull down

Temperature Accuracy
Your temperature set points stay within +/- 1°C.

Power and Safety
Even more power and safety for road-only application
View the full Citimax range
Citimax 280

Specifications
Refrigeration Capacity
Capacity on road at 2400rpm 0°C (W) | 2700 |
Capacity on road at 2400rpm -20°C (W) | 1525 |
Heating Capacity
18°C/-18°C (W) | 2800 |
Airflow
(High speed engine operation)
(AMCA 21085) m3/hr | 1150 |
Compressor
Model | Carrier 150 |
Displacement | 147 cm3 |
n° of cylinders | 6 |
Refrigerant
Type | R-452A |
Charge | 1.15 kg |
Unit
Dimensions Condensor (W x H x D) | 769 x 206 x 550 mm |
Dimensions Evaporator (W x H x D) | 857 x 170 x 608 mm |
Citimax 350

Specifications
Refrigeration Capacity
Capacity on road at 2400rpm 0°C (W) | 3290 |
Capacity on road at 2400rpm -20°C (W) | 1760 |
Heating Capacity
18°C/-18°C (W) | 3100 |
Airflow
(High speed engine operation)
(AMCA 21085) m3/hr | 1150 |
Compressor
Model | Carrier 150 |
Displacement | 147 cm3 |
n° of cylinders | 6 |
Refrigerant
Type | R-452A |
Charge | 1.15 kg |
Unit
Dimensions Condensor (W x H x D) | 870 x 214 x 550 mm |
Dimensions Evaporator (W x H x D) | 857 x 170 x 608 mm |
Citimax 400

Specifications
Refrigeration Capacity
Capacity on road at 2400rpm 0°C (W) | 4080 |
Capacity on road at 2400rpm -20°C (W) | 2070 |
Heating Capacity
18°C/-18°C (W) | 3550 |
Airflow
(High speed engine operation)
(AMCA 21085) m3/hr | 2000 |
Compressor
Model | Carrier 160 |
Displacement | 161 cm3 |
n° of cylinders | 6 |
Refrigerant
Type | R-452A |
Charge | 1.15 kg |
Unit
Dimensions Condensor (W x H x D) | 870 x 214 x 550 mm |
Dimensions Evaporator (W x H x D) | 1100 x 193 x 614 mm |