Citimax 280T
Simple, road-only unit for delivery minivans
BENEFITS
- Small cooling capacity
- Simple
- Versatile
Citimax is a road only direct drive refrigeration unit, getting power from the vehicle engine. Choose Citimax for high capacity distribution of fresh and frozen goods. With enough cooling capacity, it provides just the cold you need to deliver vegetables, fruit and frozen foods safely and reliably in the city.
SMALL COOLING CAPACITY
As a new member of the Citimax line, the Citimax 280T ultra-thin and “supercar-style” design provides super cool appearance, lower air resistance and more flexible application.
SIMPLE
Easy to install, the ultra-thin condenser low the height of reefer to pass height limited road. Easy to operate, in-cab command and micro-processor control, proven over many years on other units.
VERSATILE
For all ambient temperatures, with specifically designed units for high and low ambient. For minivan, adapts to box insulation. For chilled or frozen application, with a choice of refrigeration.
Refrigeration Capacity
Capacity on road at 2400rpm 0°C (W) | 2450 |
Capacity on road at 2400rpm -20°C (W) | 1350 |
Airflow
(High speed engine operation)
m3/hr | 1150 |
Weight
- | 40 kg |
Compressor
Model | Carrier 130 |
Displacement | 131 cm3 |
n° of cylinders | 6 |
Refrigerant
Type | R-404A |
Charge | 0.80 kg |
Unit
Dimensions (W x H x D) | 1045 x 722 x 130 mm |
-
Citimax 280T brochure Published Date: 5/17/2022
Citimax is a road only direct drive refrigeration unit, getting power from the vehicle engine. Choose Citimax for high capacity distribution of fresh and frozen goods. With enough cooling capacity, it provides just the cold you need to deliver vegetables, fruit and frozen foods safely and reliably in the city.
SMALL COOLING CAPACITY
As a new member of the Citimax line, the Citimax 280T ultra-thin and “supercar-style” design provides super cool appearance, lower air resistance and more flexible application.
SIMPLE
Easy to install, the ultra-thin condenser low the height of reefer to pass height limited road. Easy to operate, in-cab command and micro-processor control, proven over many years on other units.
VERSATILE
For all ambient temperatures, with specifically designed units for high and low ambient. For minivan, adapts to box insulation. For chilled or frozen application, with a choice of refrigeration.
Refrigeration Capacity
Capacity on road at 2400rpm 0°C (W) | 2450 |
Capacity on road at 2400rpm -20°C (W) | 1350 |
Airflow
(High speed engine operation)
m3/hr | 1150 |
Weight
- | 40 kg |
Compressor
Model | Carrier 130 |
Displacement | 131 cm3 |
n° of cylinders | 6 |
Refrigerant
Type | R-404A |
Charge | 0.80 kg |
Unit
Dimensions (W x H x D) | 1045 x 722 x 130 mm |
-
Citimax 280T brochure Published Date: 5/17/2022