Voltage Reducer 24/12 VDC Kit
The voltage reducer kit is an option to install 12V DC LCV unit on 24V DC vehicle.
BENEFITS
- Flexibility to adapt 12VDC LCV unit on 24VDC Truck
The voltage reducer kit is an option to install 12V DC LCV unit on 24V DC vehicle.
BENEFITS
- Flexibility to adapt 12VDC LCV unit on 24VDC Truck
PRODUCTS SPECIFICATIONS:
- Allow 350W DC power management.
APPLICATION
- Compatibility of the electric voltage between the truck and the unit.
AVAILABLE ON
- Xarios 150, 200, 300
- Zephyr 30S
- Viento 200, 300
The voltage reducer kit is an option to install 12V DC LCV unit on 24V DC vehicle.
BENEFITS
- Flexibility to adapt 12VDC LCV unit on 24VDC Truck
PRODUCTS SPECIFICATIONS:
- Allow 350W DC power management.
APPLICATION
- Compatibility of the electric voltage between the truck and the unit.
AVAILABLE ON
- Xarios 150, 200, 300
- Zephyr 30S
- Viento 200, 300