RAC-B
Window Type Air Conditioner
Cooling only
With R410A Refrigerant
Cooling capacity: 2.11~5.28 kW
Features
- Electronic thermostat
- Electronic control panel
- Multi fan speeds
- Multi angle airflow
- LED display
- Auto mode
- Blue fin anti-rusting coating
- Auto restart
- Self-diagnosis
- Time delay safety
- Nano silver ion filter
- Easy remove panel
Physical Data
| Capacity | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
| 3/4HP | RAC-H07B | 2.11 | 346 x 450 x 585 |
| 1HP | RAC-H09B | 2.58 | 346 x 450 x 585 |
| 1.5HP | RAC-H12B | 3.52 | 380 x 600 x 560 |
| 2HP | RAC-H18B | 5.28 | 428 x 660 x 680 |
Features
- Electronic thermostat
- Electronic control panel
- Multi fan speeds
- Multi angle airflow
- LED display
- Auto mode
- Blue fin anti-rusting coating
- Auto restart
- Self-diagnosis
- Time delay safety
- Nano silver ion filter
- Easy remove panel
Physical Data
| Capacity | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
| 3/4HP | RAC-H07B | 2.11 | 346 x 450 x 585 |
| 1HP | RAC-H09B | 2.58 | 346 x 450 x 585 |
| 1.5HP | RAC-H12B | 3.52 | 380 x 600 x 560 |
| 2HP | RAC-H18B | 5.28 | 428 x 660 x 680 |