BMS-LSV6UL
Toshiba Carrier VRF
BACnet® System - Intelligent Server
The BACnet System enables the communication between the Building Automation System (BAS) and VRF unit, allowing the customer to control the Toshiba Carrier system from a centralized location.
Compatible Indoor Units
MMU2 – 4-Way Cassette
MMUM – Compact 4-Way Cassette
MMC1 – Underceiling
MMK3 – High Wall
MMDB – Concealed Duct
MMD4 – High Static Duct
MMDP – Slim Duct
40TCQ – Vertical AHU
System Functions
- Open network protocol
- Maximum of 128 indoor units per BACnet® System (up to 8 TCS-NET Relay Interfaces per BACnet system)
- The TCS-NET Relay Interface is used to connect the VRF system to the BACnet system
Controlling Functions
- ON/OFF
- Operating mode
- Temperature settings
- Fan speed
- Louver
- Permit/prohibit local remote controller
Monitoring Functions
- ON/OFF
- Operating mode
- Temperature settings
- Fan speed
- Louver
- Permit/prohibit local remote controller
- Error code/status
- Power Supply: 120VAC, 60Hz
- Power Consumption: 0.2A
System Functions
- Open network protocol
- Maximum of 128 indoor units per BACnet® System (up to 8 TCS-NET Relay Interfaces per BACnet system)
- The TCS-NET Relay Interface is used to connect the VRF system to the BACnet system
Controlling Functions
- ON/OFF
- Operating mode
- Temperature settings
- Fan speed
- Louver
- Permit/prohibit local remote controller
Monitoring Functions
- ON/OFF
- Operating mode
- Temperature settings
- Fan speed
- Louver
- Permit/prohibit local remote controller
- Error code/status
- Power Supply: 120VAC, 60Hz
- Power Consumption: 0.2A