LJE
Window Type Air Conditioner
Cooling only
With R410A Refrigerant
Cooling capacity range: 2.11~6.74 kW
Features
- 3 in 1 Nano-Silver Negative Ionizer Non-Electric Filter eliminates dust, smoke and kills bacteria
- With anticorrosive blue fin on the evaporator condenser and anti-corrosive cabinet, the air conditioner is more capable of withstanding rain and corrosion
- Cleanable panel and washable filter are easy to be detached for periodic cleaning
- Auto swing system distributes cool or warm air to a maximum area
- Quiet design
| Capacity | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
|---|---|---|---|
| 3/4HP | CHK07LJE | 2.11 | 346 x 450 x 585 |
| 1HP | CHK09LJE | 2.58 | 346 x 450 x 585 |
| 1.5HP | CHK12LJE | 3.52 | 380 x 600 x 560 |
| 2HP | CHK18LJE | 5.28 | 428 x 660 x 680 |
| 2.5HP | CHK23LJE | 6.74 | 428 x 660 x 780 |
Features
- 3 in 1 Nano-Silver Negative Ionizer Non-Electric Filter eliminates dust, smoke and kills bacteria
- With anticorrosive blue fin on the evaporator condenser and anti-corrosive cabinet, the air conditioner is more capable of withstanding rain and corrosion
- Cleanable panel and washable filter are easy to be detached for periodic cleaning
- Auto swing system distributes cool or warm air to a maximum area
- Quiet design
| Capacity | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
|---|---|---|---|
| 3/4HP | CHK07LJE | 2.11 | 346 x 450 x 585 |
| 1HP | CHK09LJE | 2.58 | 346 x 450 x 585 |
| 1.5HP | CHK12LJE | 3.52 | 380 x 600 x 560 |
| 2HP | CHK18LJE | 5.28 | 428 x 660 x 680 |
| 2.5HP | CHK23LJE | 6.74 | 428 x 660 x 780 |