AquaEdge®
                                            
19XRD
                                    
                            Water-Cooled Centrifugal Chiller
Dual Compressor
With R-134a Refrigerant
Cooling capacity: 8,087~10,548 kW
- High efficiency with SCF design
- Reliability and redundancy
- Environmental leadership
- Easy installation with modular design
The AquaEdge™ 19XRD dual-compressor water-cooled centrifugal chiller achieves high energy efficiency levels using proven technology designed specifically for chlorine-free refrigerant. This combination ensures the most cost-effective, reliable solution for today's comfort cooling and process cooling applications.
Performance Features
- Chlorine-free HFC-134a refrigerant
- Low energy consumption during both part load and full load operation with dual-compressor and SCF design
- Hermetic compressor motor
- Aerodynamically contoured impeller
- Low inrush current for high voltage application
- Multilingual display
- Compatible with Carrier Comfort Network® (CCN) communication link
Reliability Features
- Lowest industry refrigerant leakage rate at less than 0.1%
- Hermetically sealed compressor, motor, and transmission
Maintenance Features
- Password protected extensive service menu with built-in diagnostic capabilities, troubleshooting and corrective action recommendations for preset alarms
- Alarm and alert files maintain the last 25 time and date stamped messages in memory
- Configuration data backup with non-volatile memory
- Refrigerant isolation valves for in-chiller refrigerant storage (factory-installed option)
- Service contract available
Installation Features
- Positive system design reduce footprint
- Compressor, motor and transmission hermetically sealed
- Low voltage control circuits
- Compact modular design to save operation room space and installation cost
Options
- Hot gas by pass
- Customer factory performance testing
The AquaEdge™ 19XRD dual-compressor water-cooled centrifugal chiller achieves high energy efficiency levels using proven technology designed specifically for chlorine-free refrigerant. This combination ensures the most cost-effective, reliable solution for today's comfort cooling and process cooling applications.
Performance Features
- Chlorine-free HFC-134a refrigerant
- Low energy consumption during both part load and full load operation with dual-compressor and SCF design
- Hermetic compressor motor
- Aerodynamically contoured impeller
- Low inrush current for high voltage application
- Multilingual display
- Compatible with Carrier Comfort Network® (CCN) communication link
Reliability Features
- Lowest industry refrigerant leakage rate at less than 0.1%
- Hermetically sealed compressor, motor, and transmission
Maintenance Features
- Password protected extensive service menu with built-in diagnostic capabilities, troubleshooting and corrective action recommendations for preset alarms
- Alarm and alert files maintain the last 25 time and date stamped messages in memory
- Configuration data backup with non-volatile memory
- Refrigerant isolation valves for in-chiller refrigerant storage (factory-installed option)
- Service contract available
Installation Features
- Positive system design reduce footprint
- Compressor, motor and transmission hermetically sealed
- Low voltage control circuits
- Compact modular design to save operation room space and installation cost
Options
- Hot gas by pass
- Customer factory performance testing
 
                                 
                                    