AquaForce® - Variable-speed air-cooled screw chiller
30XBV-C / 30XBV-A
Refrigerant : R-513A & R-134a
Compressor : screw variable-speed
Nominal cooling capacity : 495 kW – 1800 kW
The AquaForce 30XBV range of variable-speed screw chillers has been designed to offer the best-value solution for use in high ambiant temperature climates. The chiller delivers optimised part-load performance, reliability, occupant comfort and energy savings in environments up to 55°C.
- Designed for high ambiant temperature conditions
- Best value solution
- Outstanding performances & reliability
- Environmentally responsible
- Low sound levels
30XBV-A: R-134a
30XBV-C: R-513A
Designed for high temperature conditions
Carrier’s AquaForce® adapts effortlessly to a wide range of applications. Extended operating temperatures up to 55°C outdoor air make it ideal for high temperature environments. From high-end office buildings and hotels to healthcare facilities, data centers and industrial projects, AquaForce® 30XBV meets the most demanding expectations in terms of energy efficiency and savings, whatever the climate and wherever the location.
Best Value solution
The 30XBV is the most advantageous solution combining price, quality and performances. The range has been designed to offer a fully reliable and competitive unit with optimized part load performance.
Outstanding performances
Equipped with variable-speed screw compressors, AquaForce® 30XBV chiller with Greenspeed® intelligence automatically adjusts the cooling capacity to perfectly match the needs of the building or the process load variations. The result is optimum operation at both full load and part load.
Sustainability Powered by R-513A Refrigerant
30XBV-C chiller range supports customers sustainability goals with the option of R-513A, a low-GWP, non-flammable refrigerant. It delivers reliable performance while minimizing environmental impact.
Low sound levels
The new generation of Carrier 06Z variable-speed twin screw compressor with integrated resonator array and the 6th generation of Flying Bird™ fans with new fan blade design inspired by nature help to reduce compressor and airflow noise down to 96 dB(A).
ADVANCED SMARTVU™ WITH 7 INCH COLOR TOUCH SCREEN INTERFACE
- Exclusive Carrier design
- Touch screen user interface
BACnet, J -Bus or LON communication interfaces
- Web server capabilities-easy remote access via internet
- Trending capabilities
- Low noise level
- High ambient temperature up to 55°C
- Variable speed fans (EC)
- Enviro-Shield anticorrosion protection
- Super Enviro-Shield anti-corrosion protection
- Grilles and enclosure panels
- Power supply 400-3-60Hz (compliance with SASO regulation)
- Bacnet over IP
- Service valves set
- Modbus over IP and RS485
- Energy management module & input contact for refrigerant leak detection
- ABOUND HVAC Performance (Connectivity Embedded)
30XBV-A: R-134a
30XBV-C: R-513A
Designed for high temperature conditions
Carrier’s AquaForce® adapts effortlessly to a wide range of applications. Extended operating temperatures up to 55°C outdoor air make it ideal for high temperature environments. From high-end office buildings and hotels to healthcare facilities, data centers and industrial projects, AquaForce® 30XBV meets the most demanding expectations in terms of energy efficiency and savings, whatever the climate and wherever the location.
Best Value solution
The 30XBV is the most advantageous solution combining price, quality and performances. The range has been designed to offer a fully reliable and competitive unit with optimized part load performance.
Outstanding performances
Equipped with variable-speed screw compressors, AquaForce® 30XBV chiller with Greenspeed® intelligence automatically adjusts the cooling capacity to perfectly match the needs of the building or the process load variations. The result is optimum operation at both full load and part load.
Sustainability Powered by R-513A Refrigerant
30XBV-C chiller range supports customers sustainability goals with the option of R-513A, a low-GWP, non-flammable refrigerant. It delivers reliable performance while minimizing environmental impact.
Low sound levels
The new generation of Carrier 06Z variable-speed twin screw compressor with integrated resonator array and the 6th generation of Flying Bird™ fans with new fan blade design inspired by nature help to reduce compressor and airflow noise down to 96 dB(A).
ADVANCED SMARTVU™ WITH 7 INCH COLOR TOUCH SCREEN INTERFACE
- Exclusive Carrier design
- Touch screen user interface
BACnet, J -Bus or LON communication interfaces
- Web server capabilities-easy remote access via internet
- Trending capabilities
- Low noise level
- High ambient temperature up to 55°C
- Variable speed fans (EC)
- Enviro-Shield anticorrosion protection
- Super Enviro-Shield anti-corrosion protection
- Grilles and enclosure panels
- Power supply 400-3-60Hz (compliance with SASO regulation)
- Bacnet over IP
- Service valves set
- Modbus over IP and RS485
- Energy management module & input contact for refrigerant leak detection
- ABOUND HVAC Performance (Connectivity Embedded)