AquaForce® - Air-cooled screw chiller
30XF
Refrigerant : R-1234ze
Compressor : screw variable-speed
Nominal cooling capacity : 390-2100 kW
The AquaForce® 30XF air-cooled screw chiller is the premium solution using ultra-low GWP R-1234ze designed for the data center application. The unit has the best-in-class technologies offering reduction of energy consumption while giving you continuous service.
Natively built-in solutions crafted to give you the optimal options suitable for your installation including:
- Built-in Hydronic free-cooling, optional glycol free
- Ultra fast-capacity recovery in less than 120 seconds
- Dual power connection 400/230V or 400/400V
- Harmonic Electronic Filter
Designed for the Data Center
Ultra-low GWP HFO R-1234ze
Outstanding performances :
- 2nd generation of high-efficiency variable-speed twin screw compressors with built in volume index control (Vi) valve for optimal full and part-load performance and integrated Resonator Array (IRA) for low sound operation
- Total harmonic distortion <5%
- Carrier flooded shell-and-tube evaporator with new copper tubes for low pressure drops
Reduction of energy consumption :
- Free-Cooling with glycol or glycol free : Over 90% annual running hours in free-cooling mode
- Variable speed pumps on glycol free option to increase the performances during free cooling mode and mixed mode
Service continuity & redundancy :
- Ultra-fast cooling capacity recovery <120s once power is restored
- Optimization of the buffer tank size
Built-in solution :
- Integrated free-cooling & active harmonic filters
- No external component to facilitate the installation
SmartVu™ control
- Intuitive and user-friendly, coloured, 7"" interface
- 10 languages available
- Easy access to the controller box
- Password protection
- Night-mode
- Energy management
Remote management as standard
- Easily accessed from the internet
- Multiple remote control, monitoring and diagnostic possibilities
- Optional communication gateways
- Start/Stop of the machine
- Dual set-point management
- Water pump control
Remote management (EMM option)
- Extended remote control possibilities: room temperature, set-point reset, etc.
- Low noise & Very low noise
- High ambient temperature
- IP54 control box
- Evaporator & hydraulic module frost protection
- Dual Power Supply 400V/400V
- Dual Power Supply 400V/230V
- Service set valve
- HP VSD singlepump (variable speed)
- Modbus over IP and RS485
- Energy Management Module
- Dual relief valves on 3-way valve
- Super Enviro- Shield anticorrosion protection
- Welded evaporator connection (kit)
- EMC class. C2, as per EN 61800-3
- 230V electrical plug
- Expansion tank
- Ultra Fast Capacity Recovery
- Total hydraulic Free-Cooling
- Total hydraulic Free-Cooling Glycol Free
- Delivery with plastic tarp cover
- Active Harmonic Filters
- Surge arrester
Designed for the Data Center
Ultra-low GWP HFO R-1234ze
Outstanding performances :
- 2nd generation of high-efficiency variable-speed twin screw compressors with built in volume index control (Vi) valve for optimal full and part-load performance and integrated Resonator Array (IRA) for low sound operation
- Total harmonic distortion <5%
- Carrier flooded shell-and-tube evaporator with new copper tubes for low pressure drops
Reduction of energy consumption :
- Free-Cooling with glycol or glycol free : Over 90% annual running hours in free-cooling mode
- Variable speed pumps on glycol free option to increase the performances during free cooling mode and mixed mode
Service continuity & redundancy :
- Ultra-fast cooling capacity recovery <120s once power is restored
- Optimization of the buffer tank size
Built-in solution :
- Integrated free-cooling & active harmonic filters
- No external component to facilitate the installation
SmartVu™ control
- Intuitive and user-friendly, coloured, 7"" interface
- 10 languages available
- Easy access to the controller box
- Password protection
- Night-mode
- Energy management
Remote management as standard
- Easily accessed from the internet
- Multiple remote control, monitoring and diagnostic possibilities
- Optional communication gateways
- Start/Stop of the machine
- Dual set-point management
- Water pump control
Remote management (EMM option)
- Extended remote control possibilities: room temperature, set-point reset, etc.
- Low noise & Very low noise
- High ambient temperature
- IP54 control box
- Evaporator & hydraulic module frost protection
- Dual Power Supply 400V/400V
- Dual Power Supply 400V/230V
- Service set valve
- HP VSD singlepump (variable speed)
- Modbus over IP and RS485
- Energy Management Module
- Dual relief valves on 3-way valve
- Super Enviro- Shield anticorrosion protection
- Welded evaporator connection (kit)
- EMC class. C2, as per EN 61800-3
- 230V electrical plug
- Expansion tank
- Ultra Fast Capacity Recovery
- Total hydraulic Free-Cooling
- Total hydraulic Free-Cooling Glycol Free
- Delivery with plastic tarp cover
- Active Harmonic Filters
- Surge arrester
AquaForce® 30XF air-cooled screw chiller
Discover the AquaForce® 30XF air-cooled screw chiller, the premium solution using with ultra-low GWP R-1234ze designed for the data center application.
Documents