AquaSnap®
30RQ
Air-Cooled Scroll Air-to-Water Heat Pump
With R-410A Refrigerant
Cooling capacity: 18.5~910.0 kW
Heating capacity: 20.1~1,071
30RQ017~033:
Cooling capacity: 18.5~34.3 kW
Heating capacity: 20.1~36.2 kW
30RQ039~160:
Cooling capacity: 38.7~151.8 kW
Heating capacity: 41.8~160.2 kW
30RQ162~802:
Cooling capacity: 165~910.0 kW
Heating capacity: 176~1,071 kW
- Quiet operation
- Environmental care
- Superior reliability
- Easy and fast installation
AquaSnap® 30RQ chillers provide compact footprint and quick installation and benefit customer high efficiency and absolute reliability.
Features
The AquaSnap® heat pump range was designed for commercial applications such as the air conditioning of offices and hotels etc.
This AquaSnap units integrate the latest technological innovations:
- Non-ozone depleting refrigerant R410A
- Scroll compressors
- Low-noise fans
- Auto-adaptive microprocessor control
The AquaSnap units are equipped with a hydronic module integrated into the unit chassis, limiting the installation to straightforward operations like connection of the power supply and the water supply and return piping
Quiet Operation
Compressors:
- Low-noise scroll compressors with low vibration levels
- The compressor assembly is supported by anti-vibration mountings
Air heat exchanger section
- Vertical air heat exchanger coils
- The latest-generation low-noise fans are now even quieter and do not generate intrusive low-frequency noise
Rigid fan installation for reduced start-up noise.
Easy and Fast Installation
Integrated hydronic module:
- High-pressure centrifugal water pump
- Water filter protecting the water pump against circulating debris
- High-capacity membrane expansion tank ensures pressurisation of the water circuit
- Overpressure valve, set to 4 bar
- Pressure gauge to measure the system pressure.
- Automatic purge valve positioned at the highest point of the hydronic module to remove air from the system.
- Thermal insulation and frost protection down to -10°C, using an electric resistance heater and pump cycling.
- Integrated water fill system to ensure correct water pressure (option)
Physical Features
- With its small footprint the unit blends in with any architectural styles.
- The unit is enclosed by easily removable panels, covering all components (except air heat exchanger and fans).
Simplified electrical connections
- A single power supply point (power supply without neutral available as an option and in standard for units size 40kW)
- Main disconnect switch with high trip capacity
- Transformer for safe 24 V control circuit supply included
Fast commissioning
- Systematic factory operation test before shipment
- Quick-test function for step-by-step verification of the instruments, electrical components and motors
Superior reliability
- State-of-the-art concept
- Cooperation with specialist laboratories and use of limit simulation tools (finite element calculations) for the design of the critical components, e.g. motor supports, suction/discharge piping etc.
Auto-adaptive control
- Control algorithm prevents excessive compressor cycling and permits reduction of the water quantity in the hydronic circuit (Carrier patent).
Exceptional endurance tests
- Corrosion resistance tests in salt mist in the laboratory - Accelerated ageing test on components that are submitted to continuous operation: compressor piping, fan supports
- Transport simulation test in the laboratory on a vibrating table.
Options
- Electrical connection
- Hydraulic modules and expansion tank
- Coil Protection
- HLI Communication interface
Features
The AquaSnap® heat pump range was designed for commercial applications such as the air conditioning of offices and hotels etc.
This AquaSnap units integrate the latest technological innovations:
- Non-ozone depleting refrigerant R410A
- Scroll compressors
- Low-noise fans
- Auto-adaptive microprocessor control
The AquaSnap units are equipped with a hydronic module integrated into the unit chassis, limiting the installation to straightforward operations like connection of the power supply and the water supply and return piping
Quiet Operation
Compressors:
- Low-noise scroll compressors with low vibration levels
- The compressor assembly is supported by anti-vibration mountings
Air heat exchanger section
- Vertical air heat exchanger coils
- The latest-generation low-noise fans are now even quieter and do not generate intrusive low-frequency noise
Rigid fan installation for reduced start-up noise.
Easy and Fast Installation
Integrated hydronic module:
- High-pressure centrifugal water pump
- Water filter protecting the water pump against circulating debris
- High-capacity membrane expansion tank ensures pressurisation of the water circuit
- Overpressure valve, set to 4 bar
- Pressure gauge to measure the system pressure.
- Automatic purge valve positioned at the highest point of the hydronic module to remove air from the system.
- Thermal insulation and frost protection down to -10°C, using an electric resistance heater and pump cycling.
- Integrated water fill system to ensure correct water pressure (option)
Physical Features
- With its small footprint the unit blends in with any architectural styles.
- The unit is enclosed by easily removable panels, covering all components (except air heat exchanger and fans).
Simplified electrical connections
- A single power supply point (power supply without neutral available as an option and in standard for units size 40kW)
- Main disconnect switch with high trip capacity
- Transformer for safe 24 V control circuit supply included
Fast commissioning
- Systematic factory operation test before shipment
- Quick-test function for step-by-step verification of the instruments, electrical components and motors
Superior reliability
- State-of-the-art concept
- Cooperation with specialist laboratories and use of limit simulation tools (finite element calculations) for the design of the critical components, e.g. motor supports, suction/discharge piping etc.
Auto-adaptive control
- Control algorithm prevents excessive compressor cycling and permits reduction of the water quantity in the hydronic circuit (Carrier patent).
Exceptional endurance tests
- Corrosion resistance tests in salt mist in the laboratory - Accelerated ageing test on components that are submitted to continuous operation: compressor piping, fan supports
- Transport simulation test in the laboratory on a vibrating table.
Options
- Electrical connection
- Hydraulic modules and expansion tank
- Coil Protection
- HLI Communication interface