Aquasnap®
30RBY
Air-Cooled Scroll Liquid Chiller with Integrated Hydronic Module
Cooling capacity: 16~42 kW
- Available in five sizes
- Exceptionally high energy efficiency at part load
- Eurovent energy efficiency class A and B (in accordance with EN14511-3: 2013)
- Non-ozone depleting refrigerant R410A
- Scroll compressors
- Low-noise fans
- Auto-adaptive microprocessor control
- Hydronic module integrated into the unit chassis
Features
- Five sizes with nominal cooling capacities from 16 to 42 kW.
- Aquasnap liquid chillers for commercial applications such as the air conditioning of offices and hotels class A and B (in accordance with EN14511-3: 2013).
- Latest technological innovations integrated: non-ozone depleting refrigerant R410A, scroll compressors, low-noise fans and auto-adaptive microprocessor control.
- The units are equipped with a hydronic module integrated into the unit chassis, limiting the installation to straight-forward operations like connection of the power supply, the water supply and return piping and the air distribution ducting.
- Low-noise scroll compressors with low vibration level.
- Vertical condenser coils with protection grilles on anti-vibration mountings.
- Low-noise fans, now even quieter. Rigid fan installation for reduced start-up noise.
- Easy duct connection and fans with 80 Pa available pressure.
- The unit has a small footprint and is enclosed by easily removable panels.
- Simplified electrical connections.
- Systematic operation test before shipment and quick-test function for step-by-step verification of the instruments, electrical components and motors.
- Maintenance-free scroll compressors and fast diagnosis of possible incidents and their history via the Pro-Dialog+ control reduce maintenance costs.
- Leak-tight refrigerant circuit.
- Corrosion resistance tests, accelerated ageing test on compressor piping and fan supports and transport simulation test on a vibrating table in the laboratory.
Options & Accessories
- Hydronic module (option)
- Integrated water fill system (option / accessory)
- Inlet duct frame (option)
- Inlet filter frame (option)
- JBus, BacNet and LonTalk gateways (accessory)
- Remote interface (accessory)
- Condensate drain pan (accessory)
Features
- Five sizes with nominal cooling capacities from 16 to 42 kW.
- Aquasnap liquid chillers for commercial applications such as the air conditioning of offices and hotels class A and B (in accordance with EN14511-3: 2013).
- Latest technological innovations integrated: non-ozone depleting refrigerant R410A, scroll compressors, low-noise fans and auto-adaptive microprocessor control.
- The units are equipped with a hydronic module integrated into the unit chassis, limiting the installation to straight-forward operations like connection of the power supply, the water supply and return piping and the air distribution ducting.
- Low-noise scroll compressors with low vibration level.
- Vertical condenser coils with protection grilles on anti-vibration mountings.
- Low-noise fans, now even quieter. Rigid fan installation for reduced start-up noise.
- Easy duct connection and fans with 80 Pa available pressure.
- The unit has a small footprint and is enclosed by easily removable panels.
- Simplified electrical connections.
- Systematic operation test before shipment and quick-test function for step-by-step verification of the instruments, electrical components and motors.
- Maintenance-free scroll compressors and fast diagnosis of possible incidents and their history via the Pro-Dialog+ control reduce maintenance costs.
- Leak-tight refrigerant circuit.
- Corrosion resistance tests, accelerated ageing test on compressor piping and fan supports and transport simulation test on a vibrating table in the laboratory.
Options & Accessories
- Hydronic module (option)
- Integrated water fill system (option / accessory)
- Inlet duct frame (option)
- Inlet filter frame (option)
- JBus, BacNet and LonTalk gateways (accessory)
- Remote interface (accessory)
- Condensate drain pan (accessory)