Refrigerated Cabinets
Regardless of store size, Carrier is always the right fit.
When you partner with Carrier, you can rest assured that you’ll find the cabinet solutions you need to fit your needs – and more specifically, your store layout. We design with all store types in mind, and the ultimate goal of efficiently keeping food fresh and displayed in a way that will maximize your sales opportunities.
No Results Found

Cabinet Type: Counters self-service
Options: Depth: 1150, Height: 915-1040, Width: 1335
Product Features: Available with R290, Highly transparent glass superstructure, Self-service solution, Table design for high product visibility and ergonomic access

Cabinet Type: Counters convertible
Options: Display deck: 850, Height: H, Length: 1250-3750
Product Features: Attractive, modern appearance, Easy transformation from serve over to self service, Multi-functional design

Cabinet Type: Counters self-service
Options: Corner: EC/IC45- EC/IC90, Display deck: 750-950, Length: 1250-3750
Product Features: 2 to 4 display levels, Crown end available, Ergonomic design

Cabinet Type: Counters self-service
Options: Available lengths with glass lid: 2500-3750, Available lengths without glass lid: 630-3750, Display deck: 850-900
Product Features: Evaporators protected with cataphoresis, Fan-assisted air circulation, Sliding push lids (for back-to-back installation only)

Cabinet Type: Counters self-service
Options: Display deck: 750-1075, Length: 1250-3750
Product Features: Flexible merchandising, High product visibility, Stainless steel design for pre-packed food

Cabinet Type: Counters self-service
Options: 2 loading heights (225 ServiMax/ 355 ServiMax XL), 4 lengths for straight unit: 1250/1875/2500/3750 (+CE)
Product Features: Crown-end with metal-sheet effect mirror on the back wall, Endwalls with full-glazing design, Gondola set-up combination, Two versions (ServiMax / ServiMax XL)

Cabinet Type: Counters serve-over
Options: Corner: EC/IC45- EC/IC90, Display deck: 750-950, Length: 625-3750
Product Features: Fan-assisted air circulation, Tilt-down front glass, Horizontal or inclined display deck

Cabinet Type: Counters serve-over
Options: Corner: EC/IC45- EC/IC90, Display deck: 850-950, Length: 625-3750
Product Features: Easy access from front and back, Lift-up double curved glass

Cabinet Type: Counters serve-over
Options: 2 display decks (mm): 850, 900, 1 base height (mm): 600, 4 lengths (mm): 1250, 1875, 2500, 3750
Product Features: Attractive flat design, Perfect visibility of the product, Transparent glass superstructure

Cabinet Type: Counters serve-over
Options: Corner: EC/IC45- EC/IC90, Display deck: 850-900
Product Features: Attractive flat design, Perfect visibility of the product, Transparent glass superstructure

Cabinet Type: Counters serve-over
Options: 2 base heights: 600/700, 3 display decks: 750/850/900, 4 lengths: 1250/1880/2500/3750
Product Features: Front glass opens to the sides with push-to-open mechanism, Lift-up top canopy glass, New endwall and endwall glass (not multiplexible with standard Danaos)

Cabinet Type: Counters convertible, Counters serve-over
Options: Corner: EC/IC45- EC/IC90, Display deck: 750-900, Length: 625-3750
Product Features: Attractive flat design, Lift-up and tilt-down front glass, Secondary product placement

Cabinet Type: Counters serve-over
Options: Length: 1250
Product Features: Semicircular design presentation, Swivel plate manually rotatable, Tiltable top canopy

Cabinet Type: Islands
Options: Depth: 2230, Front height: 895, Length: 1880-3750
Product Features: Ergonomic height, Extra large glass panels for best visibility, Enhanced energy-saving design

Cabinet Type: Islands
Options: Depth: 1960, Front height: 895, Length: 1880-3750
Product Features: Ergonomic height, Extra large glass panels for best visibility, A wide range of interior and exterior colors

Cabinet Type: Islands
Options: Front height: 895, Length: 1880-3750, Length: 2100-2500
Product Features: Ergonomic height, Large product facing area, Two separate display compartments

Cabinet Type: Islands
Options: Depth: 1510-2010, Height: 925-945, Width: 1005
Product Features: Enhanced merchandising opportunities, Improved energy efficiency

Cabinet Type: Islands
Options: Depth: 930, Height: 915, Width: 930-2095
Product Features: Available with R290, Ice cream application, Outstanding product visibility, Single temperature or switchable versions

Cabinet Type: Islands
Options: Depth: 1490, Front height: 880, Length: 2500-3750
Product Features: Ergonomic height, Large glass panels for best visibility, Energy-efficient EC fans

Cabinet Type: Islands
Options: Depth: 850-925, Height: 920, Width: 775-1510
Product Features: TC17: wallside cooler with panorama side walls, TC33: island cooler with panorama side walls

Cabinet Type: Islands
Options: Depth: 850-925, Height: 1077, Width: 775-1509
Product Features: Attractive equipment for ice cream or other frozen foods, TS/TS33: island freezer or dual temperature equipment with panorama side wallsTS17: wall side freezer or dual temperature equipment with panorama side walls

Cabinet Type: Islands
Options: Depth: 1960, Front height: 940, Length: 1880-3750
Product Features: Energy saving glass lids, Ergonomic height, Large product facing area

Cabinet Type: Islands
Options: Depth: 2230, Front height: 940, Length: 1880-3750
Product Features: Energy saving glass lids, Ergonomic height, Two separate display compartments

Cabinet Type: Islands
Options: Depth: 1155, Front height: 940, Length: 1880-3750
Product Features: Energy saving glass lids, Ergonomic height, Large product facing area

Cabinet Type: Counters self-service
Options: Depth: 1080, Height: 1150, Width: 1290
Product Features: Highly transparent superstructure, Table design for high product visibility and easy access, Available with R290, Self-service solution

Cabinet Type: Counters self-service
Options: Depth: 1080, Height: 980, Width: 1290
Product Features: Available with R290, Highly transparent glass superstructure, Self-service solution, Table design for high product visibility and ergonomic access

Cabinet Type: Islands
Options: Depth: 900-965, Height: 905-1000, Width: 1335-1405
Product Features: Enhanced merchandising opportunities, Fits in every store

Cabinet Type: Islands
Options: Depth: 1445-1945, Height: 925, Width: 940
Product Features: Attention-grabbing display, Attractive solution for impulse sales of cold beverages, Fits everywhere, Natural refrigerant R290

Cabinet Type: Counters self-service
Options: Depth: 1050, Height: 1000, Length: 1030
Product Features: Available with R290, Highly transparent superstructure for perfect product view, Self-service solution, Table design for high product visibility and easy access

Options: Depth: 1050, Height: 1300, Length: 1030
Product Features: Available with R290, Highly transparent glass superstructure, Self-service solution, Table design for high product visibility and easy access

Cabinet Type: Counters convertible
Options: Display deck: 780, Length: 1250-3750
Product Features: Attractive flat design, Easy transformation from serve over to self service, Sliding superstructure

Cabinet Type: Multidecks
Options: Depth: 1155, Height: 2040-2220, Length: 1250-3750
Product Features: Ultra-low front (220 mm), High energy efficient evaporating temperature (reducing piping and rack size), Special air distribution system for minimized numbers of shelves

Cabinet Type: Multidecks
Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: High flexibility by wide range of modules: two heights, three depths standard length and special optimized CE length, Energy-efficient EC fans

Cabinet Type: Multidecks
Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans, Low-Front (320 mm)

Cabinet Type: Multidecks
Options: Depth: 955-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Higher display variability and display productivity, Higher evaporating temperature, Temperature range M1

Cabinet Type: Multidecks
Options: Depth: 955-1055, Height: 2040-2220, Length: 1250-3750
Product Features: High energy efficient evaporating temperature (reducing piping and rack size), Low front (295 mm), Energy-efficient EC fans

Cabinet Type: Multidecks
Options: Depth: 955-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Insulated double glass doors with soft closing, Ultra-low front (220 mm), New Temperature Equalizer System (TES) achieves lower energy consumption

Cabinet Type: Multidecks
Options: Depth: 955-1055, Height: 2040-2220, Length: 1250-3750
Product Features: E6 Glass Door Program, High energy efficient evaporating temperature (reducing piping and rack size), Low front (295 mm)

Cabinet Type: Multidecks
Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Low-Front (320 mm), High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans

Cabinet Type: Multidecks
Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Low-Front (320 mm), High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans

Cabinet Type: Multidecks
Options: Depth: 1155, Height: 2040-2220, Length: 1875-3750
Product Features: Heavy-duty performance, Special air distribution system for minimized numbers of shelves, Ultra-low front (220 mm)

Cabinet Type: Multidecks
Options: Depth: 565, Height: 1761, Width: 655
Product Features: Attract attention, Fits everywhere, Positioning at ease, Sustainable operation

Cabinet Type: Multidecks
Options: Depth: 830, Height: 2040, Width: 885-2420
Product Features: Available with glass doors, Available with R290, Large product facing area, Multiplexible

Cabinet Type: Ultrafreshness
Options: Depth: 995-1450, Front height: 0-180, Height: 2040-2220, Length:1250-3750
Product Features: Focus on cleanliness and hygiene, High performance, Prolonged freshness

Options: Depth: 1155, Height: 2040-2220, Length: 1250-3750
Product Features: Two lift position options: back (standard) or front, High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans

Cabinet Type: Multidecks
Options: Depth: 1155, Height: 2040-2220, Length: 2500-3750
Product Features: Two lift position options: back (standard) or front, High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans

Cabinet Type: Semi-verticals
Options: Depth: 855-1055, Front height: 395, Height: 1420, Length: 1250-3750
Product Features: Double insulated sliding glass doors, Wide open merchandising display with stepped shelves, Ergonomic height

Cabinet Type: Semi-verticals
Options: Depth: 715, Height: 1070-1420, Width: 625
Product Features: Available with R290, Designed for Bottle cooling impluse sales, Standalone version

Cabinet Type: Islands
Options: Depth: 810-965, Height: 905-920, Width: 965-1405
Product Features: Enhanced merchandising opportunities, 2-in-1 solution

Cabinet Type: Semi-verticals
Options: Depth: 855-1055, Front height: 395, Height: 1420, Length: 1250-3750
Product Features: Wide open merchandising display with stepped shelves, Ergonomic height, Energy-efficient EC fans

Cabinet Type: Semi-verticals
Options: Depth: 855-1055, Front height: 360-575, Length: 1250-3750, Height: 1600-1655
Product Features: Wide open merchandising display with stepped shelves, Ergonomic height, Energy-efficient EC fans

Cabinet Type: Semi-verticals
Options: Depth: 855-1055, Height: 1600-1655, Length: 1250-3750, Front height: 295-575
Product Features: Double insulated sliding glass doors, Wide open merchandising display with stepped shelves, Ergonomic height

Options: 2 standard “pre-configurations”: 16.5 and 18.8m²
Product Features: High modularity, High product customization, Sharing workspaces with display areas for products made

Cabinet Type: Vertical freezers
Options: Depth: 955, Height: 2040-2220, Length: 1560-3900
Product Features: Unique design with double doors, Two visually different merchandising sections, Bulk section with telescopic basket-drawer

Cabinet Type: Vertical freezers
Options: Depth: 1070, Height: 2040-2220, Length: 1880-3750
Product Features: Unique freezing concept with single-coil system, Horizontal and vertical product presentation, Extra-large glass panels for best visibility

Cabinet Type: Vertical freezers
Options: Depth: 770, Height: 2040, Length: 1660-2445
Product Features: Available with R290, Flexible layout solutions, High floor space productivity, Large display area

Cabinet Type: Vertical freezers
Options: Depth: 1070, Height: 2040-2220, Length: 1880-3750
Product Features: Unique freezing concept with single-coil system, Horizontal and vertical product presentation, Energy-efficient EC fans

Cabinet Type: Vertical freezers
Options: Depth: 955, Height: 2040-2220, Length: 790-3900
Product Features: Non-energy Anti Fog (AF) doors, Ergonomic door handles, Energy-efficient EC fans

Cabinet Type: Vertical freezers
Options: Depth: 800, Height: 2350, Length: 2100-2500
Product Features: High transparent superstructure with 3 shelves, Natural refrigerant R290

Cabinet Type: Counters self-service
Options: LED lighting under the shelves, LED front lighting, Squared bumpers on the front and sides, Rounded bumpers on the front and sides
Product Features: Easy access from front and back, Enhanced product visibility, Flexible layout solutions

Cabinet Type: Islands
Options: Height: 830-890, Width: 1885-2505, Depth: 850-880
Product Features: Large capacity freezer, 2-in-1 solution, Energy saving components

Cabinet Type: Semi-verticals
Options: Interior inside height: 1045, Bottom shelf depth: 650, Shelf depth standard: 600
Product Features: Black Anti-Fog (AF) all-glass doors (non-heated), Vertical LED lighting, Total height of 1.60 m

Cabinet Type: Vertical freezers
Options: Interior inside S-height: 1565, Interior inside L-height: 1745, Bottom shelf depth: 490, Shelf depth: 450
Product Features: Anti-Fog (AF) doors, aluminium and optional black frame, Vertical LED lighting, Slim brackets with 25 mm shelf spacing and numbering

Cabinet Type: Counters self-service
Options: Width: 938-2500, Depth: 1105-1135, Height: 1500
Product Features: Ventilated cabinet with brushed stainless steel uprights, LED lighting, 2 refrigerated glass shelves, 300 mm

Cabinet Type: Islands
Options: Depth: 1090-2000, Height: 905, Length: 1830-3750
Product Features: Single front glass panel, Energy-efficient EC fans, F-gas evaporator

Cabinet Type: Counters serve-over, Counters self-service
Options: Pricing rail, Cutting board, Cabinet with pedestals, Terminal rail for third party controller
Product Features: Stainless steel internal parts, fish trays, air return grid and back panel, Compact fans with IP 54 protection, Solar digital thermometer