AIB SG2-GL+ Chiller / Freezer
Closed chiller and freezer island with small footprint for narrow aisles
BENEFITS AT A GLANCE
- Narrow depth for small footprint and flexible use
- Available as freezer and chiller cabinet
- Ergonomic height
- Integrated bumpers
-
SYSTEM:
Remote
-
TEMP. CLASS:
M1 (Chiller version)
L1 (Freezer version) -
REFRIGERANT:
R744 (CO2),
F-Gas
-
ENERGY LABEL:
Chiller
Freezer
E4 AIB SG2-GL+ is a 1,5 m narrow island for smaller shop floor areas. It is ideally suited for chilled or frozen products and offers a good product visibility.
The optimum dimensions of the island makes perfect use of the shop floor space and the ergonomically optimized product area makes it easy for customers to select products.
Standard Features
- Push-T glass lid system (curved glass)
- Integrated front bumpers
- Single-piece kickplates
- Energy-efficient EC fans
Optional Features
- Horizontal LED lighting for handrail
- Superstructure for price rails with two or three partitions
- Bumper for endwalls
- Large selection of wire shelves, product dividers and price rails
- Bottom evaporator (CO2)
Dimensions (mm)
- Depth outside: 1490
- Depth inside: 1205
- Max. loadline: 275
- Handrail height: 930
- Module lengths: 2500 / 3750
E4 AIB SG2-GL+ is a 1,5 m narrow island for smaller shop floor areas. It is ideally suited for chilled or frozen products and offers a good product visibility.
The optimum dimensions of the island makes perfect use of the shop floor space and the ergonomically optimized product area makes it easy for customers to select products.
Standard Features
- Push-T glass lid system (curved glass)
- Integrated front bumpers
- Single-piece kickplates
- Energy-efficient EC fans
Optional Features
- Horizontal LED lighting for handrail
- Superstructure for price rails with two or three partitions
- Bumper for endwalls
- Large selection of wire shelves, product dividers and price rails
- Bottom evaporator (CO2)
Dimensions (mm)
- Depth outside: 1490
- Depth inside: 1205
- Max. loadline: 275
- Handrail height: 930
- Module lengths: 2500 / 3750
You Might Also Like