E6 Mivit® GD
Basic closed multideck design with high standards
BENEFITS AT A GLANCE
Enhanced presentation of merchandise
- Pure and unobtrusive cabinet design
- Generous product facing area
- Low front
Back evaporator design
- Bottom piping: easy installation and maintenance
- Maximum display opening
- High service durability of fans and evaporator
- Self cleansing effect by defrosting
- Simple accessibility of drainage
-
SYSTEM:
Remote
-
TEMP. CLASS:
M2
-
REFRIGERANT:
R744 (CO2), F-Gas
-
ENERGY LABEL:
A simple refrigerated multideck catering to the basic needs of the retailer in terms of energy performance and productivity.
With a range of technological refinements, the E6 Mivit® cabinet range sets new standards for delivering high energy performance while reducing life cycle costs. Enjoy the great performance, large display opening and simple yet holistic design!
Standard Features
- Robust design
- Ultra-low front
- All-glass transparent doors with solid mullion
- Ergonomic door handles
- Higher evaporating temperature
- Energy-efficient EC fans
- Various light colors available
- 25mm shelf spacing
- A wide range of interior and exterior colors
Optional Features
- LED cabinet lighting
- Flexible display shelving
- Reinforced bumper
- Various accessories for greater flexibility
- CO2 evaporator
Dimensions (mm)
- 2 heights (2040, 2220)
- 4 lengths (1250, 1880, 2500, 3750)
- 2 depths (855, 1055)
A simple refrigerated multideck catering to the basic needs of the retailer in terms of energy performance and productivity.
With a range of technological refinements, the E6 Mivit® cabinet range sets new standards for delivering high energy performance while reducing life cycle costs. Enjoy the great performance, large display opening and simple yet holistic design!
Standard Features
- Robust design
- Ultra-low front
- All-glass transparent doors with solid mullion
- Ergonomic door handles
- Higher evaporating temperature
- Energy-efficient EC fans
- Various light colors available
- 25mm shelf spacing
- A wide range of interior and exterior colors
Optional Features
- LED cabinet lighting
- Flexible display shelving
- Reinforced bumper
- Various accessories for greater flexibility
- CO2 evaporator
Dimensions (mm)
- 2 heights (2040, 2220)
- 4 lengths (1250, 1880, 2500, 3750)
- 2 depths (855, 1055)