Danaos® 3M0
Service counter with improved cabinet performance for sensitive food
BENEFITS AT A GLANCE
Excellent merchandise presentation
- Attractive flat glass design
- Flexibility with secondary product placement
- Horizontal or inclined display
Increased flexibility
- Various customization options for individual presentation
- Remote and plug-in version for maximum adaptability
Simplified maintenance & everyday use
- Lift-up front glass
- High-quality, easy-to-clean materials
-
SYSTEM:
Remote;
Plug-in -
TEMP. RANGE:
-2/0°C
-
REFRIGERANT:
R744 (CO2),
R404, R134 -
ENERGY LABEL:
Improved cabinet performance for sensitive food
Safe and secured storage of sensitive food assortment presented in a cabinet with its attractive and modern design, secondary product placement option and lift-up or tilt-down front glass, Danaos 3M0 brings today’s stores versatility with classic styling. The counter provides a wide range of display possibilities for fresh products – which, as you know, is essential to business and merchandising success.
Standard Features
- Refrigerated serve-over, self-service or convertible counter with fan-assisted air circulation
- Display deck (mm): 850
- 2 base heights (mm): 600, 700
- Superstructure B version: top canopy 400 mm, top-hinged lift-up front glass
- Horizontal or inclined display deck
- Evaporators protected with cataphoresis
Accessories
- Product dividers
- Pricing rail
- Cutting board, knife sheath, scale/slicer platform
- Terminal rail for 3rd party controller
- LED lighting
- Variety of RAL colors available
Dimensions (mm)
- 2 base heights (600, 700)
- Display deck (850)
- Superstructure B version: top canopy 400 mm, top-hinged lift-up front glass
- Corners (EC/IC45, EC/IC90)
Modules | ||||||
Danaos B | 63 | 94 | 125 | 188 | 250 | |
Total display area (m2) | ||||||
Danaos.85H M0-1 | 0.51 | 0.78 | 1.05 | 1.57 | 2.12 | |
Temperature range** (°C) | 3M0 (-2 / 0) |
Modules | ||||||
Danaos B | 375 | EC45 | EC90 | IC45 | IC90 | |
Total display area (m2) | ||||||
Danaos.85H M0-1 | 3.18 | 0.98 | 1.60 | 1.09 | 2.18 | |
Temperature range* (°C) | 3M0 (-2 / 0) |
* These temperature ranges are shown in general for the refrigerated cabinets. Loading height limitation for -2 / 0 °C: 100 mm.
Please refer to the technical manual to match the right temperature to the different versions.
** These cabinets are not within the scope of “Commission Delegated Regulation (EU) 2019/2018 supplementing Regulation (EU) 2017/1369” with regard to energy labelling of refrigerating appliances with a direct sales function.
Improved cabinet performance for sensitive food
Safe and secured storage of sensitive food assortment presented in a cabinet with its attractive and modern design, secondary product placement option and lift-up or tilt-down front glass, Danaos 3M0 brings today’s stores versatility with classic styling. The counter provides a wide range of display possibilities for fresh products – which, as you know, is essential to business and merchandising success.
Standard Features
- Refrigerated serve-over, self-service or convertible counter with fan-assisted air circulation
- Display deck (mm): 850
- 2 base heights (mm): 600, 700
- Superstructure B version: top canopy 400 mm, top-hinged lift-up front glass
- Horizontal or inclined display deck
- Evaporators protected with cataphoresis
Accessories
- Product dividers
- Pricing rail
- Cutting board, knife sheath, scale/slicer platform
- Terminal rail for 3rd party controller
- LED lighting
- Variety of RAL colors available
Dimensions (mm)
- 2 base heights (600, 700)
- Display deck (850)
- Superstructure B version: top canopy 400 mm, top-hinged lift-up front glass
- Corners (EC/IC45, EC/IC90)
Modules | ||||||
Danaos B | 63 | 94 | 125 | 188 | 250 | |
Total display area (m2) | ||||||
Danaos.85H M0-1 | 0.51 | 0.78 | 1.05 | 1.57 | 2.12 | |
Temperature range** (°C) | 3M0 (-2 / 0) |
Modules | ||||||
Danaos B | 375 | EC45 | EC90 | IC45 | IC90 | |
Total display area (m2) | ||||||
Danaos.85H M0-1 | 3.18 | 0.98 | 1.60 | 1.09 | 2.18 | |
Temperature range* (°C) | 3M0 (-2 / 0) |
* These temperature ranges are shown in general for the refrigerated cabinets. Loading height limitation for -2 / 0 °C: 100 mm.
Please refer to the technical manual to match the right temperature to the different versions.
** These cabinets are not within the scope of “Commission Delegated Regulation (EU) 2019/2018 supplementing Regulation (EU) 2017/1369” with regard to energy labelling of refrigerating appliances with a direct sales function.