Skip to main content
comfort-high-wall-indoor-unit-40MHHAQ

Comfort High Wall Indoor Unit

40MHHAQ

Designed for a high wall installation and is compatible with both single and multi-zone ductless heat pumps.

4.6 out of 5 stars
4.6 out of 5 stars
4.6 out of 5 stars
5 Star
60%
4 Star
40%
3 Star
0%
2 Star
0%
1 Star
0%

Type Single Zone

Connect With a Local Expert

Overview

Comfort™ series ductless heat pumps are designed with your budget in mind.

The ideal blend of affordability and effectiveness, our Comfort series 40MHHAQ high wall ductless indoor unit is a solid choice for heating and cooling a new or converted space. Compatible with either a single or multi-zone ductless heat pump, it offers the convenience of a temperature-sensing handheld remote and customized control over your comfort with four available fan speeds and louvers that can either move or remain stationary.

View Product Literature

California residents please see Proposition 65

Works Well With

Single-zone system with up to 19.8 SEER for premium cooling energy savings & 11.2 HSPF for enhanced heating energy savings.
WHY THIS DUCTLESS SYSTEM IS RIGHT FOR YOU
energy-savings-icon
Energy Savings

Energy savings are dependent on outdoor unit pairing. Install with select outdoor units for premium or enhanced energy savings.

comfort-features-icon
Comfort Features

Install with select outdoor units for enhanced comfort features that can offer improved temperature control and more consistent comfort.

minimal-installation-icon
Minimal Installation

Because there are no ducts, installation is a breeze—no tearing open walls, patching, or repainting required!

zones-icon
Zones

Compatible with select single and multi-zone ductless heat pumps.

sound-performance-icon
Sound Performance

Extremely quiet operation for peace and comfort.

warranty-icon
Warranty

10-year parts limited warranty upon timely registration.1

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon