Vector™ 8700 Trailer Refrigeration Unit
Premium Performance for Greater Fuel Efficiency and Sustainability in an All-Electric CARB Compliant Refrigeration System.
Features and Benefits:
- E-Drive™ technology. Innovative hybrid design uses a new smart engine to drive the generator powering its all-electric refrigeration system, resulting in better fuel economy and performance.
- Enhanced compliance. Reduced emissions that surpass EPA Tier 4, and lifetime compliant with California Air Resources Board (CARB) requirements without the need for future exhaust systems. Sustainability enhanced with R-452A, a lower global warming potential refrigerant.
- Ultra-high efficiency. Provides 10% greater fuel efficiency than its standard counterpart, thanks to its three-speed engine with common-rail fuel injection.
- Reduced maintenance and exceptional reliability. Fewer moving parts, which reduces maintenance requirements, optimizing reliability and uptime.
- Intelligent operation. A unique ability to turn components on when needed and off when not.
- Built-in electric standby. Cuts fuel consumption, noise, emissions and operating costs when the unit is stationary and plugged into a power source.
Performance Specifications
Condenser Dimensions
76.4" x 85.7" x 22.8"
(1,940 x 2,176 x 579 mm)
Evaporator Dimensions
66.3" x 45.2" x 8.2"
(1,684 x 1,149 x 280 mm)
Body Opening
66.8" x 46.0" (1,696 x 1,168 mm)
Approximate Weight
1,810 lb. (820 kg) including electric standby
Remote 50-gallon aluminum fuel tank with mounting brackets: 65 lb. (29 kg)
Battery: 50 lb. (23 kg)
Cooling Capacity
Ambient at 100°F (38°C)
Evaporator Return Air Temp. | Diesel Operation | |
BTU/hr | Watts | |
35°F ( 2°C) | 58,000 | 16,998 |
0°F (-18°C) | 33,500 | 9,818 |
-20°F (-29°C) | 22,000 | 6,594 |
Evaporator Airflow
Applied system performance:
3,100 cfm (5,270 m3 /hr)
Learn more about Carrier X4 and Vector CARB Trailer Refrigeration Units
Features and Benefits:
- E-Drive™ technology. Innovative hybrid design uses a new smart engine to drive the generator powering its all-electric refrigeration system, resulting in better fuel economy and performance.
- Enhanced compliance. Reduced emissions that surpass EPA Tier 4, and lifetime compliant with California Air Resources Board (CARB) requirements without the need for future exhaust systems. Sustainability enhanced with R-452A, a lower global warming potential refrigerant.
- Ultra-high efficiency. Provides 10% greater fuel efficiency than its standard counterpart, thanks to its three-speed engine with common-rail fuel injection.
- Reduced maintenance and exceptional reliability. Fewer moving parts, which reduces maintenance requirements, optimizing reliability and uptime.
- Intelligent operation. A unique ability to turn components on when needed and off when not.
- Built-in electric standby. Cuts fuel consumption, noise, emissions and operating costs when the unit is stationary and plugged into a power source.
Performance Specifications
Condenser Dimensions
76.4" x 85.7" x 22.8"
(1,940 x 2,176 x 579 mm)
Evaporator Dimensions
66.3" x 45.2" x 8.2"
(1,684 x 1,149 x 280 mm)
Body Opening
66.8" x 46.0" (1,696 x 1,168 mm)
Approximate Weight
1,810 lb. (820 kg) including electric standby
Remote 50-gallon aluminum fuel tank with mounting brackets: 65 lb. (29 kg)
Battery: 50 lb. (23 kg)
Cooling Capacity
Ambient at 100°F (38°C)
Evaporator Return Air Temp. | Diesel Operation | |
BTU/hr | Watts | |
35°F ( 2°C) | 58,000 | 16,998 |
0°F (-18°C) | 33,500 | 9,818 |
-20°F (-29°C) | 22,000 | 6,594 |
Evaporator Airflow
Applied system performance:
3,100 cfm (5,270 m3 /hr)
Learn more about Carrier X4 and Vector CARB Trailer Refrigeration Units
You May Also Like

X4™ 7500 Trailer Refrigeration Unit

Vector™ 8500 Trailer Refrigeration Unit

Aspen™ Diesel Auxiliary Power Unit

ComfortPro® Electric Auxiliary Power Unit

Lynx Fleet Telematics

Carrier Performance Parts for Truck, Trailer and APU
Genuine Quality Parts, Genuine Performance — Carrier Transicold’s Performance Parts Group offers high-quality parts and accessories designed to keep your equipment running at peak performance and efficiency, all backed by the expertise of the Nationwide Carrier Transicold Dealer Network.

