30S Truck Refrigeration Unit
The industry standard for reliable, cost-effective temperature control.
Features and Benefits:
- The industry standard for reliable, cost effective temperature control.
- Low noise performance so that you can operate at all hours.
- Optional electric standby configuration for efficient, quiet operation.
Performance Specifications
Condenser Dimensions
44.1" x 19.2" x 9.1"
(1,120 x 488 x 230 mm)
Evaporator Dimensions
39.4" x 21.3" x 8.3"
(1,000 x 540 x 210 mm)
CAB COMMAND™
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Compressor Speed: 2,400 rpm @ 60 Hertz
Evaporator Return Air Temp. | Road BTU/hr (Watts) | Standby BTU/hr (Watts) |
35°F ( 2°C) | 10,200 (2,990) | 6,600 (1,935) |
0°F (-18°C) | 4,900 (1,435) | 2,900 ( 850) |
Features and Benefits:
- The industry standard for reliable, cost effective temperature control.
- Low noise performance so that you can operate at all hours.
- Optional electric standby configuration for efficient, quiet operation.
Performance Specifications
Condenser Dimensions
44.1" x 19.2" x 9.1"
(1,120 x 488 x 230 mm)
Evaporator Dimensions
39.4" x 21.3" x 8.3"
(1,000 x 540 x 210 mm)
CAB COMMAND™
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Compressor Speed: 2,400 rpm @ 60 Hertz
Evaporator Return Air Temp. | Road BTU/hr (Watts) | Standby BTU/hr (Watts) |
35°F ( 2°C) | 10,200 (2,990) | 6,600 (1,935) |
0°F (-18°C) | 4,900 (1,435) | 2,900 ( 850) |
You May Also Like

Neos™ 200e Electric Truck Refrigeration Unit

20X Direct Drive Truck Refrigeration Unit

35X Direct Drive Truck Refrigeration Unit

40XR Direct Drive Truck Refrigeration Unit

50XR Direct Drive Truck Refrigeration Unit

