Supra® S6
The next generation Supra® unit – a new dimension in performance and reliability for small to medium-sized trucks.
The Supra® S6 Unit – Exceptional capacity, airflow, and overall performance, all wrapped in a new sleek design
Specifically designed for the safe, reliable transport of perishable and frozen food in small to medium-sized trucks.
Proven Reliability.
The Supra S6 unit provides higher capacity, faster pullldown and a smarter, high-efficiency platform that ensures dependability and peace of mind.
APX™ Control System.
Powered by the latest operating system that combines remarkable control intelligence, temperature control and system reliability with amazingly simple operation for drivers, fleet managers, and warehouse personnel.
Lower Cost of Ownership.
By eliminating many mechanical components and extending the service interval to 2,000 hours we’ve reduced operating costs while offering unprecedented reliability.
Performance Specifications
Condenser Dimensions
75.4" x 32.1" x 24.2"
(1,914 x 815 x 615 mm)
Evaporator Dimensions
48.2" x 21.7" x 11.4"
(1,225 x 550 x 290 mm)
Body Opening
49.0" x 12.2"
(1,245 x 310 mm)
Approximate Weight
TDB-56: 844 lb (383 kg) without standby
TDS-56: 950 lb (431 kg) with electric standby
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,320 rpm diesel/ 60 Hz electric standby
Evaporator
Return Air Temp. |
Diesel Operation | Standby Operation | ||
BTU/hr | Watts | BTU/hr | Watts | |
35°F ( 2°C) | 16,000 | 4,689 | 16,000 | 4,689 |
0°F (-18°C) | 10,000 | 2,931 | 10,000 | 2,931 |
-20°F (-29°C) | 5,000 | 1,465 | 5,000 | 1,465 |
Supra Series – The Next Generation of Truck Refrigeration Units
The Supra® S6 Unit – Exceptional capacity, airflow, and overall performance, all wrapped in a new sleek design
Specifically designed for the safe, reliable transport of perishable and frozen food in small to medium-sized trucks.
Proven Reliability.
The Supra S6 unit provides higher capacity, faster pullldown and a smarter, high-efficiency platform that ensures dependability and peace of mind.
APX™ Control System.
Powered by the latest operating system that combines remarkable control intelligence, temperature control and system reliability with amazingly simple operation for drivers, fleet managers, and warehouse personnel.
Lower Cost of Ownership.
By eliminating many mechanical components and extending the service interval to 2,000 hours we’ve reduced operating costs while offering unprecedented reliability.
Performance Specifications
Condenser Dimensions
75.4" x 32.1" x 24.2"
(1,914 x 815 x 615 mm)
Evaporator Dimensions
48.2" x 21.7" x 11.4"
(1,225 x 550 x 290 mm)
Body Opening
49.0" x 12.2"
(1,245 x 310 mm)
Approximate Weight
TDB-56: 844 lb (383 kg) without standby
TDS-56: 950 lb (431 kg) with electric standby
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,320 rpm diesel/ 60 Hz electric standby
Evaporator
Return Air Temp. |
Diesel Operation | Standby Operation | ||
BTU/hr | Watts | BTU/hr | Watts | |
35°F ( 2°C) | 16,000 | 4,689 | 16,000 | 4,689 |
0°F (-18°C) | 10,000 | 2,931 | 10,000 | 2,931 |
-20°F (-29°C) | 5,000 | 1,465 | 5,000 | 1,465 |
Supra Series – The Next Generation of Truck Refrigeration Units
You May Also Like

Supra® S6 Truck Refrigeration Unit

Supra® S7 Truck Refrigeration Unit

Supra® S8 Truck Refrigeration Unit

Supra® S9 Truck Refrigeration Unit

Lynx Fleet Telematics

Supra® Series
Same High Standards, All New Supra Powers
Meet the powerful and stylish sequel to the truck refrigeration units that have set the industry standard for decades

